ip64_driver Struct Reference
#include <ip64-driver.h>
Data Fields
void(*
init
)(void)
int(*
output
)(uint8_t *packet, uint16_t packet_len)
void(* ip64_driver::init)(void)
int(* ip64_driver::output)(uint8_t *packet, uint16_t packet_len)
Generated on Fri Mar 4 2022 23:28:36 for Smart Connect 6LoWPAN - Border router AT86RF233 - SAM D21 Xplained Pro by
1.8.5