Microchip® Advanced Software Framework

subplatform-conf.h File Reference
#include "platform-conf.h"

Macros

#define ETHERNET_HEADER   EXT_HEADER_1
 
#define IP64_ADDRMAP_CONF_ENTRIES   20
 
#define NBR_TABLE_CONF_MAX_NEIGHBORS   20
 
#define NETSTACK_AES_KEY   "thingsquare mist"
 
#define UIP_CONF_BUFFER_SIZE   800
 
#define UIP_CONF_DS6_MADDR_NBU   2
 
#define UIP_CONF_MAX_ROUTES   32
 
#define UIP_CONF_RECEIVE_WINDOW   700
 
#define UIP_CONF_TCP_MSS   700
 
#define UIP_CONF_TCP_SPLIT   1
 
#define UIP_FALLBACK_INTERFACE   ip64_uip_fallback_interface
 
#define UIP_SPLIT_CONF_SIZE   8
 

#define ETHERNET_HEADER   EXT_HEADER_1
#define IP64_ADDRMAP_CONF_ENTRIES   20
#define NBR_TABLE_CONF_MAX_NEIGHBORS   20
#define NETSTACK_AES_KEY   "thingsquare mist"

Referenced by main().

#define UIP_CONF_BUFFER_SIZE   800
#define UIP_CONF_DS6_MADDR_NBU   2
#define UIP_CONF_MAX_ROUTES   32
#define UIP_CONF_RECEIVE_WINDOW   700
#define UIP_CONF_TCP_MSS   700
#define UIP_CONF_TCP_SPLIT   1
#define UIP_FALLBACK_INTERFACE   ip64_uip_fallback_interface
#define UIP_SPLIT_CONF_SIZE   8