Macros | |
#define | DISABLE_DHCP 0 |
#define | IP64_CONF_DHCP 1 |
#define | IP64_CONF_ETH_DRIVER ksz8851snl_ip64_driver |
#define | IP64_CONF_INPUT ip64_eth_interface_input |
#define | IP64_CONF_UIP_FALLBACK_INTERFACE ip64_eth_interface |
#define | UIP_FALLBACK_INTERFACE ip64_eth_interface |
#define DISABLE_DHCP 0 |
#define IP64_CONF_DHCP 1 |
#define IP64_CONF_ETH_DRIVER ksz8851snl_ip64_driver |
#define IP64_CONF_INPUT ip64_eth_interface_input |
#define IP64_CONF_UIP_FALLBACK_INTERFACE ip64_eth_interface |
Referenced by interface_init(), and interface_output().
#define UIP_FALLBACK_INTERFACE ip64_eth_interface |
Referenced by PROCESS_THREAD(), and tcpip_ipv6_output().