KS8851SNL registers definitions.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ADDR_PTR_AUTO_INC 0x4000 /* Enable Frame data pointer increments automatically */ |
#define | ADDR_PTR_MASK 0x03ff /* Address pointer mask */ |
#define | BUS_CLOCK_166 0x0004 /* 166 MHz on-chip bus clock (defaul is 125MHz) */ |
#define | BUS_CLOCK_DIVIDED_MASK 0x0003 /* Bus clock devider mask */ |
#define | BUS_CLOCK_DIVIDEDBY_1 0x0000 /* Bus clock devided by 1 */ |
#define | BUS_CLOCK_DIVIDEDBY_2 0x0001 /* Bus clock devided by 2 */ |
#define | BUS_CLOCK_DIVIDEDBY_3 0x0002 /* Bus clock devided by 3 */ |
#define | BUS_CLOCK_DIVIDEDBY_5 0x0003 /* Bus clock devided by 5 */ |
#define | BUS_ERROR_IBEC 0x8000 |
#define | BUS_ERROR_IBECV_MASK 0x7800 /* Default IPSec clock at 166Mhz */ |
#define | BUS_SPEED_125_MHZ 0x0000 /* Set bus speed to 125 MHz */ |
#define | BUS_SPEED_166_MHZ 0x0004 /* Set bus speed to 166 MHz */ |
#define | BUS_SPEED_25_MHZ 0x0003 /* Set bus speed to 25 MHz (125/5) */ |
#define | BUS_SPEED_33_2_MHZ 0x0007 /* Set bus speed to 33.2 MHz (166/5) */ |
#define | BUS_SPEED_41_7_MHZ 0x0002 /* Set bus speed to 41.67 MHz (125/3) */ |
#define | BUS_SPEED_53_3_MHZ 0x0006 /* Set bus speed to 53.3 MHz (166/3) */ |
#define | BUS_SPEED_62_5_MHZ 0x0001 /* Set bus speed to 62.5 MHz (125/2) */ |
#define | BUS_SPEED_83_MHZ 0x0005 /* Set bus speed to 83 MHz (166/2)*/ |
#define | CHIP_ID_8851_16 0x8870 /* KS8851-16/32MQL chip ID */ |
#define | CHIP_ID_MASK 0xFFF0 /* Family ID and chip ID mask */ |
#define | CHIP_ID_SHIFT 4 |
#define | CHIP_PACKAGE_128PIN 0x0008 /* 128-pin package */ |
#define | CHIP_PACKAGE_32PIN 0x0001 /* 32-pin package for SPI host interface only */ |
#define | CHIP_PACKAGE_48PIN 0x0002 /* 48-pin package */ |
#define | CHIP_PACKAGE_80PIN 0x0004 /* 80-pin package */ |
#define | CMD_READ (0 << 14) |
#define | CMD_WRITE (1 << 14) |
#define | DATA_BUS_16BIT 0x0040 /* In 16-bit bus mode operation */ |
#define | DATA_BUS_32BIT 0x0020 /* In 32-bit bus mode operation */ |
#define | DATA_BUS_8BIT 0x0080 /* In 8-bit bus mode operation */ |
#define | EEPROM_ACCESS_ENABLE 0x0010 /* Enable software to access EEPROM through bit 3 to bit 0 */ |
#define | EEPROM_CHIP_SELECT 0x0001 /* EEPROM chip select (EECS pin) */ |
#define | EEPROM_DATA_IN 0x0008 /* Data receive from EEPROM (EEDI pin) */ |
#define | EEPROM_DATA_OUT 0x0004 /* Data transmit to EEPROM (EEDO pin) */ |
#define | EEPROM_PRESENCE 0x0200 /* External EEPROM is used */ |
#define | EEPROM_SERIAL_CLOCK 0x0002 /* Serial clock (EESK pin) */ |
#define | FIFO_READ 0x80 |
#define | FIFO_WRITE 0xC0 |
#define | GLOBAL_SOFTWARE_RESET 0x0001 /* Global soft reset (PHY, MAC, QMU) */ |
#define | GOSLEEP_TIME 0x00FF /* Min time (sec) before goto sleep when in energy mode */ |
#define | INT_MASK ( INT_RX | INT_TX | INT_PHY ) |
#define | INT_PHY 0x8000 /* Enable link change interrupt */ |
#define | INT_RX 0x2000 /* Enable receive interrupt */ |
#define | INT_RX_OVERRUN 0x0800 /* Enable receive overrun interrupt */ |
#define | INT_RX_SPI_ERROR 0x0002 /* Enable receive SPI bus error interrupt */ |
#define | INT_RX_STOPPED 0x0100 /* Enable receive process stopped interrupt */ |
#define | INT_RX_WOL_DELAY_ENERGY 0x0001 /* Enable WOL on delay energy detect interrupt */ |
#define | INT_RX_WOL_ENERGY 0x0004 /* Enable WOL on energy detect interrupt */ |
#define | INT_RX_WOL_FRAME 0x0020 /* Enable WOL on receive wake-up frame detect interrupt */ |
#define | INT_RX_WOL_LINKUP 0x0008 /* Enable WOL on link up detect interrupt */ |
#define | INT_RX_WOL_MAGIC 0x0010 /* Enable WOL on receive magic packet detect interrupt */ |
#define | INT_TX 0x4000 /* Enable transmit done interrupt */ |
#define | INT_TX_SPACE 0x0040 /* Enable transmit space available interrupt */ |
#define | INT_TX_STOPPED 0x0200 /* Enable transmit process stopped interrupt */ |
#define | LED_CTRL_SEL0 0x0200 /* Select LED3/LED2/LED1/LED0 indication */ |
#define | LED_CTRL_SEL1 0x8000 /* Select LED3/LED2/LED1/LED0 indication */ |
#define | LITTLE_ENDIAN_BUS_MODE 0x0400 /* Bus in little endian mode */ |
#define | MULTIPLEX_MODE 0x0010 /* Data and address bus are shared */ |
#define | OPCODE_MASK (3 << 14) |
#define | PHY_100BT4_CAPABLE 0x8000 /* 100 BASE-T4 capable */ |
#define | PHY_100BTX_CAPABLE 0x2000 /* 100BASE-TX half duplex capable */ |
#define | PHY_100BTX_FD_CAPABLE 0x4000 /* 100BASE-TX full duplex capable */ |
#define | PHY_10BT_CAPABLE 0x0800 /* 10BASE-TX half duplex capable */ |
#define | PHY_10BT_FD_CAPABLE 0x1000 /* 10BASE-TX full duplex capable */ |
#define | PHY_AUTO_MDIX_DISABLE 0x0008 /* Disable auto MDI-X */ |
#define | PHY_AUTO_NEG_100BTX 0x0080 /* Advertise 100 half-duplex capability */ |
#define | PHY_AUTO_NEG_100BTX_FD 0x0100 /* Advertise 100 full-duplex capability */ |
#define | PHY_AUTO_NEG_10BT 0x0020 /* Advertise 10 half-duplex capability */ |
#define | PHY_AUTO_NEG_10BT_FD 0x0040 /* Advertise 10 full-duplex capability */ |
#define | PHY_AUTO_NEG_802_3 0x0001 /* 802.3 */ |
#define | PHY_AUTO_NEG_ACKNOWLEDGE 0x0020 /* Auto-negotiation complete */ |
#define | PHY_AUTO_NEG_CAPABLE 0x0008 /* Auto-negotiation capable */ |
#define | PHY_AUTO_NEG_ENABLE 0x1000 /* Enable PHY auto-negotiation */ |
#define | PHY_AUTO_NEG_RESTART 0x0200 /* Restart PHY auto-negotiation */ |
#define | PHY_AUTO_NEG_SELECTOR 0x001F /* Selector field mask */ |
#define | PHY_AUTO_NEG_SYM_PAUSE 0x0400 /* Advertise pause capability */ |
#define | PHY_EXTENDED_CAPABILITY 0x0001 /* PHY extended register capable */ |
#define | PHY_FORCE_MDIX 0x0010 /* Force MDI-X */ |
#define | PHY_FULL_DUPLEX 0x0100 /* Force PHY in full duplex mode */ |
#define | PHY_HP_MDIX 0x0020 /* Set PHY in HP auto MDI-X mode */ |
#define | PHY_LED_DISABLE 0x0001 /* Disable PHY LED */ |
#define | PHY_LINK_UP 0x0004 /* PHY link is up */ |
#define | PHY_POWER_DOWN 0x0800 /* Set PHY power-down */ |
#define | PHY_REMOTE_100BTX 0x0080 /* Link partner 100 half-duplex capability */ |
#define | PHY_REMOTE_100BTX_FD 0x0100 /* Link partner 100 full-duplex capability */ |
#define | PHY_REMOTE_10BT 0x0020 /* Link partner 10 half-duplex capability */ |
#define | PHY_REMOTE_10BT_FD 0x0040 /* Link partner 10 full-duplex capability */ |
#define | PHY_REMOTE_SYM_PAUSE 0x0400 /* Link partner pause capability */ |
#define | PHY_RESET 0x0001 /* Reset PHY */ |
#define | PHY_SPEED_100MBIT 0x2000 /* Force PHY 100Mbps */ |
#define | PHY_TRANSMIT_DISABLE 0x0002 /* Disable PHY transmit */ |
#define | PME_ACTIVE_HIGHT 0x1000 /* PME output pin is active high */ |
#define | PME_DELAY_ENABLE 0x4000 /* Enable the PME output pin assertion delay */ |
#define | PME_EVENT_MASK 0x0F00 /* PME asserted event mask */ |
#define | PME_FROM_ENERGY 0x0100 /* PME asserted when energy is detected */ |
#define | PME_FROM_LINKUP 0x0200 /* PME asserted when link up is detected */ |
#define | PME_FROM_MAGIC 0x0400 /* PME asserted when magic packet is detected */ |
#define | PME_FROM_WKFRAME 0x0800 /* PME asserted when wake-up frame is detected */ |
#define | PORT_AUTO_MDIX_DISABLE 0x0400 /* Disable auto MDI-X */ |
#define | PORT_AUTO_NEG_100BTX 0x0004 /* Advertise 100 half-duplex capability */ |
#define | PORT_AUTO_NEG_100BTX_FD 0x0008 /* Advertise 100 full-duplex capability */ |
#define | PORT_AUTO_NEG_10BT 0x0001 /* Advertise 10 half-duplex capability */ |
#define | PORT_AUTO_NEG_10BT_FD 0x0002 /* Advertise 10 full-duplex capability */ |
#define | PORT_AUTO_NEG_COMPLETE 0x0040 /* Auto-negotiation complete */ |
#define | PORT_AUTO_NEG_ENABLE 0x0080 /* Enable auto-negotiation */ |
#define | PORT_AUTO_NEG_RESTART 0x2000 /* Restart auto-negotiation */ |
#define | PORT_AUTO_NEG_SYM_PAUSE 0x0010 /* Advertise pause capability */ |
#define | PORT_CABLE_10M_SHORT 0x8000 /* Cable length is less than 10m short */ |
#define | PORT_CABLE_DIAG_RESULT 0x6000 /* Cable diagnostic test result mask */ |
#define | PORT_CABLE_FAULT_COUNTER 0x01FF /* Cable length distance to the fault */ |
#define | PORT_CABLE_STAT_FAILED 0x6000 /* Cable diagnostic test fail */ |
#define | PORT_CABLE_STAT_NORMAL 0x0000 /* Normal condition */ |
#define | PORT_CABLE_STAT_OPEN 0x2000 /* Open condition detected in the cable */ |
#define | PORT_CABLE_STAT_SHORT 0x4000 /* Short condition detected in the cable */ |
#define | PORT_FORCE_100_MBIT 0x0040 /* Force PHY 100Mbps */ |
#define | PORT_FORCE_FULL_DUPLEX 0x0020 /* Force PHY in full duplex mode */ |
#define | PORT_FORCE_LINK 0x0800 /* Enable force link pass */ |
#define | PORT_FORCE_MDIX 0x0200 /* Force MDI-X */ |
#define | PORT_HP_MDIX 0x8000 /* Set PHY in HP auto MDI-X mode */ |
#define | PORT_LED_OFF 0x8000 /* Turn off all the port LEDs (LED3/LED2/LED1/LED0) */ |
#define | PORT_MDIX_STATUS 0x0080 /* Is MDI */ |
#define | PORT_POWER_DOWN 0x0800 /* Set port power-down */ |
#define | PORT_POWER_SAVING 0x0400 /* Disable power saving */ |
#define | PORT_REMOTE_100BTX 0x0004 /* Link partner 100 half-duplex capability */ |
#define | PORT_REMOTE_100BTX_FD 0x0008 /* Link partner 100 full-duplex capability */ |
#define | PORT_REMOTE_10BT 0x0001 /* Link partner 10 half-duplex capability */ |
#define | PORT_REMOTE_10BT_FD 0x0002 /* Link partner 10 full-duplex capability */ |
#define | PORT_REMOTE_LOOPBACK 0x0200 /* Enable remote loopback at PHY */ |
#define | PORT_REMOTE_SYM_PAUSE 0x0010 /* Link partner pause capability */ |
#define | PORT_REVERSED_POLARITY 0x2000 /* Polarity is reversed */ |
#define | PORT_RX_FLOW_CTRL 0x1000 /* Reeive flow control feature is active */ |
#define | PORT_START_CABLE_DIAG 0x1000 /* Enable cable diagnostic test */ |
#define | PORT_STAT_FULL_DUPLEX 0x0200 /* Link is full duplex mode */ |
#define | PORT_STAT_SPEED_100MBIT 0x0400 /* Link is 100Mbps */ |
#define | PORT_STATUS_LINK_GOOD 0x0020 /* PHY link is up */ |
#define | PORT_TX_DISABLE 0x4000 /* Disable port transmit */ |
#define | PORT_TX_FLOW_CTRL 0x0800 /* Transmit flow control feature is active */ |
#define | POWER_STATE_D0 0x0000 /* Normal operation mode (default) */ |
#define | POWER_STATE_D1 0x0003 /* Power saving mode */ |
#define | POWER_STATE_D2 0x0001 /* Power detection mode */ |
#define | POWER_STATE_D3 0x0002 /* Power down mode */ |
#define | POWER_STATE_MASK 0x0003 /* Power management mode mask */ |
#define | QMU_SOFTWARE_RESET 0x0002 /* QMU soft reset (clear TxQ, RxQ) */ |
#define | REG_ADDR_MASK 0x3F0 /* Register address mask */ |
#define | REG_BUS_CLOCK_CTRL 0x20 /* OBCR */ |
#define | REG_BUS_ERROR_STATUS 0x06 /* BESR */ |
#define | REG_CHIP_CFG_STATUS 0x08 /* CCFG */ |
#define | REG_CHIP_ID 0xC0 /* CIDER */ |
#define | REG_EEPROM_CTRL 0x22 /* EEPCR */ |
#define | REG_IND_DATA_HIGH 0xD2 /* IADHR */ |
#define | REG_IND_DATA_LOW 0xD0 /* IADLR */ |
#define | REG_IND_IACR 0xC8 /* IACR */ |
#define | REG_INT_MASK 0x90 /* IER */ |
#define | REG_INT_STATUS 0x92 /* ISR */ |
#define | REG_LED_CTRL 0xC6 /* CGCR */ |
#define | REG_MAC_ADDR_0 0x10 /* MARL */ |
#define | REG_MAC_ADDR_1 0x11 /* MARL */ |
#define | REG_MAC_ADDR_2 0x12 /* MARM */ |
#define | REG_MAC_ADDR_3 0x13 /* MARM */ |
#define | REG_MAC_ADDR_4 0x14 /* MARH */ |
#define | REG_MAC_ADDR_5 0x15 /* MARH */ |
#define | REG_MAC_HASH_0 0xA0 /* MAHTR0 */ |
#define | REG_MAC_HASH_1 0xA1 |
#define | REG_MAC_HASH_2 0xA2 /* MAHTR1 */ |
#define | REG_MAC_HASH_3 0xA3 |
#define | REG_MAC_HASH_4 0xA4 /* MAHTR2 */ |
#define | REG_MAC_HASH_5 0xA5 |
#define | REG_MAC_HASH_6 0xA6 /* MAHTR3 */ |
#define | REG_MAC_HASH_7 0xA7 |
#define | REG_MEM_BIST_INFO 0x24 /* MBIR */ |
#define | REG_PHY_AUTO_NEGOTIATION 0xEC /* P1ANAR */ |
#define | REG_PHY_CNTL 0xE4 /* P1MBCR */ |
#define | REG_PHY_ID_HIGH 0xEA /* PHY1IHR */ |
#define | REG_PHY_ID_LOW 0xE8 /* PHY1ILR */ |
#define | REG_PHY_REMOTE_CAPABILITY 0xEE /* P1ANLPR */ |
#define | REG_PHY_RESET 0xD8 /* PHYRR */ |
#define | REG_PHY_STATUS 0xE6 /* P1MBSR */ |
#define | REG_PORT_CTRL 0xF6 /* P1CR */ |
#define | REG_PORT_LINK_MD 0xF4 /* P1SCLMD */ |
#define | REG_PORT_STATUS 0xF8 /* P1SR */ |
#define | REG_POWER_CNTL 0xD4 /* PMECR */ |
#define | REG_QDR_DUMMY 0x00 /* Dummy address to access QMU RxQ, TxQ */ |
#define | REG_RESET_CTRL 0x26 /* GRR */ |
#define | REG_RX_ADDR_PTR 0x86 /* RXFDPR */ |
#define | REG_RX_BYTE_CNT_THRES 0x8E /* RXDBCTR */ |
#define | REG_RX_CTRL1 0x74 /* RXCR1 */ |
#define | REG_RX_CTRL2 0x76 /* RXCR2 */ |
#define | REG_RX_FHR_BYTE_CNT 0x7E /* RXFHBCR */ |
#define | REG_RX_FHR_STATUS 0x7C /* RXFHSR */ |
#define | REG_RX_FRAME_CNT_THRES 0x9C /* RXFCTFC */ |
#define | REG_RX_HIGH_WATERMARK 0xB2 /* FCHWR */ |
#define | REG_RX_LOW_WATERMARK 0xB0 /* FCLWR */ |
#define | REG_RX_OVERRUN_WATERMARK 0xB4 /* FCOWR */ |
#define | REG_RX_TIME_THRES 0x8C /* RXDTTR */ |
#define | REG_RXQ_CMD 0x82 /* RXQCR */ |
#define | REG_TX_ADDR_PTR 0x84 /* TXFDPR */ |
#define | REG_TX_CTRL 0x70 /* TXCR */ |
#define | REG_TX_MEM_INFO 0x78 /* TXMIR */ |
#define | REG_TX_STATUS 0x72 /* TXSR */ |
#define | REG_TX_TOTAL_FRAME_SIZE 0x9E /* TXNTFSR */ |
#define | REG_TXQ_CMD 0x80 /* TXQCR */ |
#define | REG_WAKEUP_TIME 0xD6 /* GSWUTR */ |
#define | REG_WOL_CTRL 0x2A /* WFCR */ |
#define | REG_WOL_FRAME0_BYTE_MASK0 0x34 /* WF0BM0 */ |
#define | REG_WOL_FRAME0_BYTE_MASK1 0x36 /* WF0BM1 */ |
#define | REG_WOL_FRAME0_BYTE_MASK2 0x38 /* WF0BM2 */ |
#define | REG_WOL_FRAME0_BYTE_MASK3 0x3A /* WF0BM3 */ |
#define | REG_WOL_FRAME0_CRC0 0x30 /* WF0CRC0 */ |
#define | REG_WOL_FRAME0_CRC1 0x32 /* WF0CRC1 */ |
#define | REG_WOL_FRAME1_BYTE_MASK0 0x44 /* WF1BM0 */ |
#define | REG_WOL_FRAME1_BYTE_MASK1 0x46 /* WF1BM1 */ |
#define | REG_WOL_FRAME1_BYTE_MASK2 0x48 /* WF1BM2 */ |
#define | REG_WOL_FRAME1_BYTE_MASK3 0x4A /* WF1BM3 */ |
#define | REG_WOL_FRAME1_CRC0 0x40 /* WF1CRC0 */ |
#define | REG_WOL_FRAME1_CRC1 0x42 /* WF1CRC1 */ |
#define | REG_WOL_FRAME2_BYTE_MASK0 0x54 /* WF2BM0 */ |
#define | REG_WOL_FRAME2_BYTE_MASK1 0x56 /* WF2BM1 */ |
#define | REG_WOL_FRAME2_BYTE_MASK2 0x58 /* WF2BM2 */ |
#define | REG_WOL_FRAME2_BYTE_MASK3 0x5A /* WF2BM3 */ |
#define | REG_WOL_FRAME2_CRC0 0x50 /* WF2CRC0 */ |
#define | REG_WOL_FRAME2_CRC1 0x52 /* WF2CRC1 */ |
#define | REG_WOL_FRAME3_BYTE_MASK0 0x64 /* WF3BM0 */ |
#define | REG_WOL_FRAME3_BYTE_MASK1 0x66 /* WF3BM1 */ |
#define | REG_WOL_FRAME3_BYTE_MASK2 0x68 /* WF3BM2 */ |
#define | REG_WOL_FRAME3_BYTE_MASK3 0x6A /* WF3BM3 */ |
#define | REG_WOL_FRAME3_CRC0 0x60 /* WF3CRC0 */ |
#define | REG_WOL_FRAME3_CRC1 0x62 /* WF3CRC1 */ |
#define | REVISION_MASK 0x000E /* Chip revision mask */ |
#define | REVISION_SHIFT 1 |
#define | RX_BAD_CRC 0x0001 /* Received frame has a CRC error */ |
#define | RX_BROADCAST 0x0080 /* Received frame is a broadcast frame */ |
#define | RX_BYTE_CNT_MASK 0x0FFF /* Received frame byte size mask */ |
#define | RX_BYTE_THRESHOLD_MASK 0xFFFF /* Set receive byte count threshold */ |
#define | RX_CTRL_ALL_MULTICAST 0x0040 /* Receive all the multicast frames (including broadcast frames) */ |
#define | RX_CTRL_BAD_PACKET 0x0200 /* Eanble receive CRC error frames */ |
#define | RX_CTRL_BLOCK_MAC 0x0001 /* Receive drop frame if the SA is same as device MAC address */ |
#define | RX_CTRL_BROADCAST 0x0080 /* Receive all the broadcast frames */ |
#define | RX_CTRL_BURST_LEN_16 0x0040 |
#define | RX_CTRL_BURST_LEN_32 0x0060 |
#define | RX_CTRL_BURST_LEN_4 0x0000 |
#define | RX_CTRL_BURST_LEN_8 0x0020 |
#define | RX_CTRL_BURST_LEN_FRAME 0x0080 |
#define | RX_CTRL_BURST_LEN_MASK 0x00e0 /* SRDBL SPI Receive Data Burst Length */ |
#define | RX_CTRL_ENABLE 0x0001 /* Enable receive */ |
#define | RX_CTRL_FILTER_MASK ( RX_CTRL_INVERSE_FILTER | RX_CTRL_PROMISCUOUS | RX_CTRL_MULTICAST | RX_CTRL_MAC_FILTER ) |
#define | RX_CTRL_FLOW_ENABLE 0x0400 /* Enable receive flow control */ |
#define | RX_CTRL_FLUSH_QUEUE 0x8000 /* Clear receive queue, reset rx frame pointer */ |
#define | RX_CTRL_ICMP_CHECKSUM 0x0002 /* Enable ICMP frame checksum verification */ |
#define | RX_CTRL_INVERSE_FILTER 0x0002 /* Receive with address check in inverse filtering mode */ |
#define | RX_CTRL_IP_CHECKSUM 0x1000 /* Enable IP frame checksum verification */ |
#define | RX_CTRL_IPV6_UDP_CHECKSUM 0x0008 /* Receive pass IPv6 UDP frame with UDP checksum is zero */ |
#define | RX_CTRL_IPV6_UDP_NOCHECKSUM 0x0010 /* No checksum generation and verification if IPv6 UDP is fragment */ |
#define | RX_CTRL_MAC_FILTER 0x0800 /* Receive with address that pass MAC address filtering */ |
#define | RX_CTRL_MULTICAST 0x0100 /* Receive multicast frames that pass the CRC hash filtering */ |
#define | RX_CTRL_PROMISCUOUS 0x0010 /* Receive all incoming frames, regardless of frame's DA */ |
#define | RX_CTRL_STRIP_CRC 0x0008 /* Enable strip CRC on the received frames */ |
#define | RX_CTRL_TCP_CHECKSUM 0x2000 /* Enable TCP frame checksum verification */ |
#define | RX_CTRL_UDP_CHECKSUM 0x4000 /* Enable UDP frame checksum verification */ |
#define | RX_CTRL_UDP_LITE_CHECKSUM 0x0004 /* Enable UDP Lite frame checksum generation and verification */ |
#define | RX_CTRL_UNICAST 0x0020 /* Receive unicast frames that match the device MAC address */ |
#define | RX_ERRORS |
#define | RX_FRAME_CNT_MASK 0xFF00 /* Received frame count mask */ |
#define | RX_FRAME_ETHER 0x0008 /* Received frame is an Ethernet-type frame */ |
#define | RX_FRAME_THRESHOLD_MASK 0x00FF /* Set receive frame count threshold mask */ |
#define | RX_HIGH_WATERMARK_MASK 0x0FFF /* Set QMU RxQ high watermark mask */ |
#define | RX_ICMP_ERROR 0x2000 /* ICMP checksum field doesn't match */ |
#define | RX_IP_ERROR 0x1000 /* IP checksum field doesn't match */ |
#define | RX_LOW_WATERMARK_MASK 0x0FFF /* Set QMU RxQ low watermark mask */ |
#define | RX_MEM_TEST_FAILED 0x0008 /* RX memory BIST test fail */ |
#define | RX_MEM_TEST_FAILED_COUNT 0x0003 /* RX memory BIST test fail count */ |
#define | RX_MEM_TEST_FINISHED 0x0010 /* RX memory BIST test finish */ |
#define | RX_MULTICAST 0x0040 /* Received frame is a multicast frame */ |
#define | RX_OVERRUN_WATERMARK_MASK 0x0FFF /* Set QMU RxQ overrun watermark mask */ |
#define | RX_PHY_ERROR 0x0010 /* Received frame has runt error */ |
#define | RX_RUNT_ERROR 0x0002 /* Received frame was demaged by a collision */ |
#define | RX_TCP_ERROR 0x0800 /* TCP checksum field doesn't match */ |
#define | RX_TIME_THRESHOLD_MASK 0xFFFF /* Set receive timer duration threshold */ |
#define | RX_TOO_LONG 0x0004 /* Received frame length exceeds max size 0f 2048 bytes */ |
#define | RX_UDP_ERROR 0x0400 /* UDP checksum field doesn't match */ |
#define | RX_UNICAST 0x0020 /* Received frame is a unicast frame */ |
#define | RX_VALID 0x8000 /* Frame in the receive packet memory is valid */ |
#define | RXQ_AUTO_DEQUEUE 0x0010 /* Enable release rx frames from rx buffer automatically */ |
#define | RXQ_BYTE_CNT_INT 0x0040 /* Enable RX interrupt by byte count threshold */ |
#define | RXQ_CMD_CNTL (RXQ_FRAME_CNT_INT|RXQ_AUTO_DEQUEUE) |
#define | RXQ_CMD_FREE_PACKET 0x0001 /* Manual dequeue (release the current frame from RxQ) */ |
#define | RXQ_FRAME_CNT_INT 0x0020 /* Enable RX interrupt by frame count threshold */ |
#define | RXQ_START 0x0008 /* Start QMU transfer operation */ |
#define | RXQ_STAT_BYTE_CNT_INT 0x0800 /* RX interrupt is occured by byte count threshold */ |
#define | RXQ_STAT_FRAME_CNT_INT 0x0400 /* RX interrupt is occured by frame count threshold */ |
#define | RXQ_STAT_TIME_INT 0x1000 /* RX interrupt is occured by timer duration */ |
#define | RXQ_TIME_INT 0x0080 /* Enable RX interrupt by timer duration */ |
#define | RXQ_TWOBYTE_OFFSET 0x0200 /* Enable adding 2-byte before frame header for IP aligned with DWORD */ |
#define | SPI_BUS_MODE 0x0100 /* In SPI bus mode */ |
#define | TABLE_ENTRY_MASK 0x001F /* Set table entry to access */ |
#define | TABLE_MIB 0x0C00 /* Select MIB counter table */ |
#define | TABLE_READ 0x1000 /* Indirect read */ |
#define | TX_CTRL_CRC_ENABLE 0x0002 /* Enable adding a CRC to the end of transmit frame */ |
#define | TX_CTRL_ENABLE 0x0001 /* Enable tranmsit */ |
#define | TX_CTRL_FLOW_ENABLE 0x0008 /* Enable transmit flow control */ |
#define | TX_CTRL_FLUSH_QUEUE 0x0010 /* Clear transmit queue, reset tx frame pointer */ |
#define | TX_CTRL_ICMP_CHECKSUM 0x0100 /* Enable ICMP frame checksum generation */ |
#define | TX_CTRL_INTERRUPT_ON 0x8000 /* Transmit Interrupt on Completion */ |
#define | TX_CTRL_IP_CHECKSUM 0x0020 /* Enable IP frame checksum generation */ |
#define | TX_CTRL_PAD_ENABLE 0x0004 /* Eanble adding a padding to a packet shorter than 64 bytes */ |
#define | TX_CTRL_TCP_CHECKSUM 0x0040 /* Enable TCP frame checksum generation */ |
#define | TX_CTRL_UDP_CHECKSUM 0x0080 /* Enable UDP frame checksum generation */ |
#define | TX_FRAME_ID_MASK 0x003F /* Transmit frame ID mask */ |
#define | TX_MEM_AVAILABLE_MASK 0x1FFF /* The amount of memory available in TXQ */ |
#define | TX_MEM_TEST_FAILED 0x0800 /* TX memory BIST test fail */ |
#define | TX_MEM_TEST_FAILED_COUNT 0x0700 /* TX memory BIST test fail count */ |
#define | TX_MEM_TEST_FINISHED 0x1000 /* TX memeory BIST test finish */ |
#define | TX_STAT_ERRORS ( TX_STAT_MAX_COL | TX_STAT_LATE_COL ) |
#define | TX_STAT_LATE_COL 0x2000 /* Tranmsit late collision occurs */ |
#define | TX_STAT_MAX_COL 0x1000 /* Tranmsit maximum collision is reached */ |
#define | TX_TOTAL_FRAME_SIZE_MASK 0xFFFF /* Set next total tx frame size mask */ |
#define | TXQ_AUTO_ENQUEUE 0x0004 /* Enable enqueue tx frames from tx buffer automatically */ |
#define | TXQ_ENQUEUE 0x0001 /* Enable enqueue tx frames one frame at a time */ |
#define | TXQ_MEM_AVAILABLE_INT 0x0002 /* Enable generate interrupt when tx memory is available */ |
#define | WAKEUP_AUTO_ENABLE 0x0080 /* Enable auto wake-up in energy mode */ |
#define | WAKEUP_EVENT_MASK 0x003C /* Wake-up event mask */ |
#define | WAKEUP_FROM_ENERGY 0x0004 /* Wake-up from energy event detected */ |
#define | WAKEUP_FROM_LINKUP 0x0008 /* Wake-up from link up event detected */ |
#define | WAKEUP_FROM_MAGIC 0x0010 /* Wake-up from magic packet event detected */ |
#define | WAKEUP_FROM_WKFRAME 0x0020 /* Wake-up from wake-up frame event detected */ |
#define | WAKEUP_NORMAL_AUTO_ENABLE 0x0040 /* Enable auto goto normal mode from energy detecion mode */ |
#define | WAKEUP_TIME 0xFF00 /* Min time (sec) wake-uo after detected energy */ |
#define | WOL_FRAME0_ENABLE 0x0001 /* Enable the wake up frame 0 pattern detection */ |
#define | WOL_FRAME1_ENABLE 0x0002 /* Enable the wake up frame 1 pattern detection */ |
#define | WOL_FRAME2_ENABLE 0x0004 /* Enable the wake up frame 2 pattern detection */ |
#define | WOL_FRAME3_ENABLE 0x0008 /* Enable the wake up frame 3 pattern detection */ |
#define | WOL_MAGIC_ENABLE 0x0080 /* Enable the magic packet pattern detection */ |
#define ADDR_PTR_AUTO_INC 0x4000 /* Enable Frame data pointer increments automatically */ |
Referenced by ksz8851snl_init().
#define ADDR_PTR_MASK 0x03ff /* Address pointer mask */ |
Referenced by ksz8851snl_read().
#define BUS_CLOCK_166 0x0004 /* 166 MHz on-chip bus clock (defaul is 125MHz) */ |
Referenced by ksz8851snl_init().
#define BUS_CLOCK_DIVIDED_MASK 0x0003 /* Bus clock devider mask */ |
#define BUS_CLOCK_DIVIDEDBY_1 0x0000 /* Bus clock devided by 1 */ |
Referenced by ksz8851snl_init().
#define BUS_CLOCK_DIVIDEDBY_2 0x0001 /* Bus clock devided by 2 */ |
#define BUS_CLOCK_DIVIDEDBY_3 0x0002 /* Bus clock devided by 3 */ |
#define BUS_CLOCK_DIVIDEDBY_5 0x0003 /* Bus clock devided by 5 */ |
#define BUS_ERROR_IBEC 0x8000 |
#define BUS_ERROR_IBECV_MASK 0x7800 /* Default IPSec clock at 166Mhz */ |
#define BUS_SPEED_125_MHZ 0x0000 /* Set bus speed to 125 MHz */ |
#define BUS_SPEED_166_MHZ 0x0004 /* Set bus speed to 166 MHz */ |
#define BUS_SPEED_25_MHZ 0x0003 /* Set bus speed to 25 MHz (125/5) */ |
#define BUS_SPEED_33_2_MHZ 0x0007 /* Set bus speed to 33.2 MHz (166/5) */ |
#define BUS_SPEED_41_7_MHZ 0x0002 /* Set bus speed to 41.67 MHz (125/3) */ |
#define BUS_SPEED_53_3_MHZ 0x0006 /* Set bus speed to 53.3 MHz (166/3) */ |
#define BUS_SPEED_62_5_MHZ 0x0001 /* Set bus speed to 62.5 MHz (125/2) */ |
#define BUS_SPEED_83_MHZ 0x0005 /* Set bus speed to 83 MHz (166/2)*/ |
#define CHIP_ID_8851_16 0x8870 /* KS8851-16/32MQL chip ID */ |
Referenced by ksz8851snl_init().
#define CHIP_ID_MASK 0xFFF0 /* Family ID and chip ID mask */ |
#define CHIP_ID_SHIFT 4 |
#define CHIP_PACKAGE_128PIN 0x0008 /* 128-pin package */ |
#define CHIP_PACKAGE_32PIN 0x0001 /* 32-pin package for SPI host interface only */ |
#define CHIP_PACKAGE_48PIN 0x0002 /* 48-pin package */ |
#define CHIP_PACKAGE_80PIN 0x0004 /* 80-pin package */ |
#define CMD_READ (0 << 14) |
Referenced by ksz8851_reg_read().
#define CMD_WRITE (1 << 14) |
Referenced by ksz8851_reg_write().
#define DATA_BUS_16BIT 0x0040 /* In 16-bit bus mode operation */ |
#define DATA_BUS_32BIT 0x0020 /* In 32-bit bus mode operation */ |
#define DATA_BUS_8BIT 0x0080 /* In 8-bit bus mode operation */ |
#define EEPROM_ACCESS_ENABLE 0x0010 /* Enable software to access EEPROM through bit 3 to bit 0 */ |
#define EEPROM_CHIP_SELECT 0x0001 /* EEPROM chip select (EECS pin) */ |
#define EEPROM_DATA_IN 0x0008 /* Data receive from EEPROM (EEDI pin) */ |
#define EEPROM_DATA_OUT 0x0004 /* Data transmit to EEPROM (EEDO pin) */ |
#define EEPROM_PRESENCE 0x0200 /* External EEPROM is used */ |
#define EEPROM_SERIAL_CLOCK 0x0002 /* Serial clock (EESK pin) */ |
#define FIFO_READ 0x80 |
Referenced by ksz8851_fifo_read().
#define FIFO_WRITE 0xC0 |
Referenced by ksz8851_fifo_write_begin().
#define GLOBAL_SOFTWARE_RESET 0x0001 /* Global soft reset (PHY, MAC, QMU) */ |
#define GOSLEEP_TIME 0x00FF /* Min time (sec) before goto sleep when in energy mode */ |
#define INT_PHY 0x8000 /* Enable link change interrupt */ |
#define INT_RX 0x2000 /* Enable receive interrupt */ |
Referenced by ksz8851snl_init().
#define INT_RX_OVERRUN 0x0800 /* Enable receive overrun interrupt */ |
#define INT_RX_SPI_ERROR 0x0002 /* Enable receive SPI bus error interrupt */ |
#define INT_RX_STOPPED 0x0100 /* Enable receive process stopped interrupt */ |
#define INT_RX_WOL_DELAY_ENERGY 0x0001 /* Enable WOL on delay energy detect interrupt */ |
#define INT_RX_WOL_ENERGY 0x0004 /* Enable WOL on energy detect interrupt */ |
#define INT_RX_WOL_FRAME 0x0020 /* Enable WOL on receive wake-up frame detect interrupt */ |
#define INT_RX_WOL_LINKUP 0x0008 /* Enable WOL on link up detect interrupt */ |
#define INT_RX_WOL_MAGIC 0x0010 /* Enable WOL on receive magic packet detect interrupt */ |
#define INT_TX 0x4000 /* Enable transmit done interrupt */ |
#define INT_TX_SPACE 0x0040 /* Enable transmit space available interrupt */ |
#define INT_TX_STOPPED 0x0200 /* Enable transmit process stopped interrupt */ |
#define LED_CTRL_SEL0 0x0200 /* Select LED3/LED2/LED1/LED0 indication */ |
#define LED_CTRL_SEL1 0x8000 /* Select LED3/LED2/LED1/LED0 indication */ |
#define LITTLE_ENDIAN_BUS_MODE 0x0400 /* Bus in little endian mode */ |
#define MULTIPLEX_MODE 0x0010 /* Data and address bus are shared */ |
#define OPCODE_MASK (3 << 14) |
#define PHY_100BT4_CAPABLE 0x8000 /* 100 BASE-T4 capable */ |
#define PHY_100BTX_CAPABLE 0x2000 /* 100BASE-TX half duplex capable */ |
#define PHY_100BTX_FD_CAPABLE 0x4000 /* 100BASE-TX full duplex capable */ |
#define PHY_10BT_CAPABLE 0x0800 /* 10BASE-TX half duplex capable */ |
#define PHY_10BT_FD_CAPABLE 0x1000 /* 10BASE-TX full duplex capable */ |
#define PHY_AUTO_MDIX_DISABLE 0x0008 /* Disable auto MDI-X */ |
#define PHY_AUTO_NEG_100BTX 0x0080 /* Advertise 100 half-duplex capability */ |
#define PHY_AUTO_NEG_100BTX_FD 0x0100 /* Advertise 100 full-duplex capability */ |
#define PHY_AUTO_NEG_10BT 0x0020 /* Advertise 10 half-duplex capability */ |
#define PHY_AUTO_NEG_10BT_FD 0x0040 /* Advertise 10 full-duplex capability */ |
#define PHY_AUTO_NEG_802_3 0x0001 /* 802.3 */ |
#define PHY_AUTO_NEG_ACKNOWLEDGE 0x0020 /* Auto-negotiation complete */ |
#define PHY_AUTO_NEG_CAPABLE 0x0008 /* Auto-negotiation capable */ |
#define PHY_AUTO_NEG_ENABLE 0x1000 /* Enable PHY auto-negotiation */ |
#define PHY_AUTO_NEG_RESTART 0x0200 /* Restart PHY auto-negotiation */ |
#define PHY_AUTO_NEG_SELECTOR 0x001F /* Selector field mask */ |
#define PHY_AUTO_NEG_SYM_PAUSE 0x0400 /* Advertise pause capability */ |
#define PHY_EXTENDED_CAPABILITY 0x0001 /* PHY extended register capable */ |
#define PHY_FORCE_MDIX 0x0010 /* Force MDI-X */ |
#define PHY_FULL_DUPLEX 0x0100 /* Force PHY in full duplex mode */ |
#define PHY_HP_MDIX 0x0020 /* Set PHY in HP auto MDI-X mode */ |
#define PHY_LED_DISABLE 0x0001 /* Disable PHY LED */ |
#define PHY_LINK_UP 0x0004 /* PHY link is up */ |
#define PHY_POWER_DOWN 0x0800 /* Set PHY power-down */ |
#define PHY_REMOTE_100BTX 0x0080 /* Link partner 100 half-duplex capability */ |
#define PHY_REMOTE_100BTX_FD 0x0100 /* Link partner 100 full-duplex capability */ |
#define PHY_REMOTE_10BT 0x0020 /* Link partner 10 half-duplex capability */ |
#define PHY_REMOTE_10BT_FD 0x0040 /* Link partner 10 full-duplex capability */ |
#define PHY_REMOTE_SYM_PAUSE 0x0400 /* Link partner pause capability */ |
#define PHY_RESET 0x0001 /* Reset PHY */ |
#define PHY_SPEED_100MBIT 0x2000 /* Force PHY 100Mbps */ |
#define PHY_TRANSMIT_DISABLE 0x0002 /* Disable PHY transmit */ |
#define PME_ACTIVE_HIGHT 0x1000 /* PME output pin is active high */ |
#define PME_DELAY_ENABLE 0x4000 /* Enable the PME output pin assertion delay */ |
#define PME_EVENT_MASK 0x0F00 /* PME asserted event mask */ |
#define PME_FROM_ENERGY 0x0100 /* PME asserted when energy is detected */ |
#define PME_FROM_LINKUP 0x0200 /* PME asserted when link up is detected */ |
#define PME_FROM_MAGIC 0x0400 /* PME asserted when magic packet is detected */ |
#define PME_FROM_WKFRAME 0x0800 /* PME asserted when wake-up frame is detected */ |
#define PORT_AUTO_MDIX_DISABLE 0x0400 /* Disable auto MDI-X */ |
#define PORT_AUTO_NEG_100BTX 0x0004 /* Advertise 100 half-duplex capability */ |
#define PORT_AUTO_NEG_100BTX_FD 0x0008 /* Advertise 100 full-duplex capability */ |
#define PORT_AUTO_NEG_10BT 0x0001 /* Advertise 10 half-duplex capability */ |
#define PORT_AUTO_NEG_10BT_FD 0x0002 /* Advertise 10 full-duplex capability */ |
#define PORT_AUTO_NEG_COMPLETE 0x0040 /* Auto-negotiation complete */ |
#define PORT_AUTO_NEG_ENABLE 0x0080 /* Enable auto-negotiation */ |
#define PORT_AUTO_NEG_RESTART 0x2000 /* Restart auto-negotiation */ |
Referenced by ksz8851snl_init().
#define PORT_AUTO_NEG_SYM_PAUSE 0x0010 /* Advertise pause capability */ |
#define PORT_CABLE_10M_SHORT 0x8000 /* Cable length is less than 10m short */ |
#define PORT_CABLE_DIAG_RESULT 0x6000 /* Cable diagnostic test result mask */ |
#define PORT_CABLE_FAULT_COUNTER 0x01FF /* Cable length distance to the fault */ |
#define PORT_CABLE_STAT_FAILED 0x6000 /* Cable diagnostic test fail */ |
#define PORT_CABLE_STAT_NORMAL 0x0000 /* Normal condition */ |
#define PORT_CABLE_STAT_OPEN 0x2000 /* Open condition detected in the cable */ |
#define PORT_CABLE_STAT_SHORT 0x4000 /* Short condition detected in the cable */ |
#define PORT_FORCE_100_MBIT 0x0040 /* Force PHY 100Mbps */ |
#define PORT_FORCE_FULL_DUPLEX 0x0020 /* Force PHY in full duplex mode */ |
Referenced by ksz8851snl_init().
#define PORT_FORCE_LINK 0x0800 /* Enable force link pass */ |
#define PORT_FORCE_MDIX 0x0200 /* Force MDI-X */ |
#define PORT_HP_MDIX 0x8000 /* Set PHY in HP auto MDI-X mode */ |
#define PORT_LED_OFF 0x8000 /* Turn off all the port LEDs (LED3/LED2/LED1/LED0) */ |
#define PORT_MDIX_STATUS 0x0080 /* Is MDI */ |
#define PORT_POWER_DOWN 0x0800 /* Set port power-down */ |
#define PORT_POWER_SAVING 0x0400 /* Disable power saving */ |
#define PORT_REMOTE_100BTX 0x0004 /* Link partner 100 half-duplex capability */ |
#define PORT_REMOTE_100BTX_FD 0x0008 /* Link partner 100 full-duplex capability */ |
#define PORT_REMOTE_10BT 0x0001 /* Link partner 10 half-duplex capability */ |
#define PORT_REMOTE_10BT_FD 0x0002 /* Link partner 10 full-duplex capability */ |
#define PORT_REMOTE_LOOPBACK 0x0200 /* Enable remote loopback at PHY */ |
#define PORT_REMOTE_SYM_PAUSE 0x0010 /* Link partner pause capability */ |
#define PORT_REVERSED_POLARITY 0x2000 /* Polarity is reversed */ |
#define PORT_RX_FLOW_CTRL 0x1000 /* Reeive flow control feature is active */ |
#define PORT_START_CABLE_DIAG 0x1000 /* Enable cable diagnostic test */ |
#define PORT_STAT_FULL_DUPLEX 0x0200 /* Link is full duplex mode */ |
#define PORT_STAT_SPEED_100MBIT 0x0400 /* Link is 100Mbps */ |
#define PORT_STATUS_LINK_GOOD 0x0020 /* PHY link is up */ |
#define PORT_TX_DISABLE 0x4000 /* Disable port transmit */ |
#define PORT_TX_FLOW_CTRL 0x0800 /* Transmit flow control feature is active */ |
#define POWER_STATE_D0 0x0000 /* Normal operation mode (default) */ |
#define POWER_STATE_D1 0x0003 /* Power saving mode */ |
#define POWER_STATE_D2 0x0001 /* Power detection mode */ |
#define POWER_STATE_D3 0x0002 /* Power down mode */ |
#define POWER_STATE_MASK 0x0003 /* Power management mode mask */ |
#define QMU_SOFTWARE_RESET 0x0002 /* QMU soft reset (clear TxQ, RxQ) */ |
#define REG_ADDR_MASK 0x3F0 /* Register address mask */ |
Referenced by ksz8851_reg_read(), and ksz8851_reg_write().
#define REG_BUS_CLOCK_CTRL 0x20 /* OBCR */ |
Referenced by ksz8851snl_init().
#define REG_BUS_ERROR_STATUS 0x06 /* BESR */ |
#define REG_CHIP_CFG_STATUS 0x08 /* CCFG */ |
#define REG_CHIP_ID 0xC0 /* CIDER */ |
Referenced by ksz8851snl_init().
#define REG_EEPROM_CTRL 0x22 /* EEPCR */ |
#define REG_IND_DATA_HIGH 0xD2 /* IADHR */ |
#define REG_IND_DATA_LOW 0xD0 /* IADLR */ |
#define REG_IND_IACR 0xC8 /* IACR */ |
#define REG_INT_MASK 0x90 /* IER */ |
Referenced by ksz8851snl_init(), ksz8851snl_read(), and ksz8851snl_send().
#define REG_INT_STATUS 0x92 /* ISR */ |
Referenced by ksz8851snl_init(), and ksz8851snl_read().
#define REG_LED_CTRL 0xC6 /* CGCR */ |
#define REG_MAC_ADDR_0 0x10 /* MARL */ |
Referenced by init(), and ksz8851snl_init().
#define REG_MAC_ADDR_1 0x11 /* MARL */ |
#define REG_MAC_ADDR_2 0x12 /* MARM */ |
Referenced by init(), and ksz8851snl_init().
#define REG_MAC_ADDR_3 0x13 /* MARM */ |
#define REG_MAC_ADDR_4 0x14 /* MARH */ |
Referenced by init(), and ksz8851snl_init().
#define REG_MAC_ADDR_5 0x15 /* MARH */ |
#define REG_MAC_HASH_0 0xA0 /* MAHTR0 */ |
#define REG_MAC_HASH_1 0xA1 |
#define REG_MAC_HASH_2 0xA2 /* MAHTR1 */ |
#define REG_MAC_HASH_3 0xA3 |
#define REG_MAC_HASH_4 0xA4 /* MAHTR2 */ |
#define REG_MAC_HASH_5 0xA5 |
#define REG_MAC_HASH_6 0xA6 /* MAHTR3 */ |
#define REG_MAC_HASH_7 0xA7 |
#define REG_MEM_BIST_INFO 0x24 /* MBIR */ |
#define REG_PHY_AUTO_NEGOTIATION 0xEC /* P1ANAR */ |
#define REG_PHY_CNTL 0xE4 /* P1MBCR */ |
#define REG_PHY_ID_HIGH 0xEA /* PHY1IHR */ |
#define REG_PHY_ID_LOW 0xE8 /* PHY1ILR */ |
#define REG_PHY_REMOTE_CAPABILITY 0xEE /* P1ANLPR */ |
#define REG_PHY_RESET 0xD8 /* PHYRR */ |
#define REG_PHY_STATUS 0xE6 /* P1MBSR */ |
#define REG_PORT_CTRL 0xF6 /* P1CR */ |
Referenced by ksz8851snl_init().
#define REG_PORT_LINK_MD 0xF4 /* P1SCLMD */ |
#define REG_PORT_STATUS 0xF8 /* P1SR */ |
#define REG_POWER_CNTL 0xD4 /* PMECR */ |
#define REG_QDR_DUMMY 0x00 /* Dummy address to access QMU RxQ, TxQ */ |
#define REG_RESET_CTRL 0x26 /* GRR */ |
#define REG_RX_ADDR_PTR 0x86 /* RXFDPR */ |
Referenced by ksz8851snl_init(), and ksz8851snl_read().
#define REG_RX_BYTE_CNT_THRES 0x8E /* RXDBCTR */ |
#define REG_RX_CTRL1 0x74 /* RXCR1 */ |
Referenced by ksz8851snl_init().
#define REG_RX_CTRL2 0x76 /* RXCR2 */ |
Referenced by ksz8851snl_init().
#define REG_RX_FHR_BYTE_CNT 0x7E /* RXFHBCR */ |
Referenced by ksz8851snl_read().
#define REG_RX_FHR_STATUS 0x7C /* RXFHSR */ |
Referenced by ksz8851snl_read().
#define REG_RX_FRAME_CNT_THRES 0x9C /* RXFCTFC */ |
Referenced by ksz8851snl_init(), and ksz8851snl_read().
#define REG_RX_HIGH_WATERMARK 0xB2 /* FCHWR */ |
#define REG_RX_LOW_WATERMARK 0xB0 /* FCLWR */ |
#define REG_RX_OVERRUN_WATERMARK 0xB4 /* FCOWR */ |
#define REG_RX_TIME_THRES 0x8C /* RXDTTR */ |
#define REG_RXQ_CMD 0x82 /* RXQCR */ |
Referenced by ksz8851snl_init(), ksz8851snl_read(), and ksz8851snl_send().
#define REG_TX_ADDR_PTR 0x84 /* TXFDPR */ |
Referenced by ksz8851snl_init().
#define REG_TX_CTRL 0x70 /* TXCR */ |
Referenced by ksz8851snl_init().
#define REG_TX_MEM_INFO 0x78 /* TXMIR */ |
Referenced by ksz8851snl_send().
#define REG_TX_STATUS 0x72 /* TXSR */ |
#define REG_TX_TOTAL_FRAME_SIZE 0x9E /* TXNTFSR */ |
#define REG_TXQ_CMD 0x80 /* TXQCR */ |
Referenced by ksz8851snl_send().
#define REG_WAKEUP_TIME 0xD6 /* GSWUTR */ |
#define REG_WOL_CTRL 0x2A /* WFCR */ |
#define REG_WOL_FRAME0_BYTE_MASK0 0x34 /* WF0BM0 */ |
#define REG_WOL_FRAME0_BYTE_MASK1 0x36 /* WF0BM1 */ |
#define REG_WOL_FRAME0_BYTE_MASK2 0x38 /* WF0BM2 */ |
#define REG_WOL_FRAME0_BYTE_MASK3 0x3A /* WF0BM3 */ |
#define REG_WOL_FRAME0_CRC0 0x30 /* WF0CRC0 */ |
#define REG_WOL_FRAME0_CRC1 0x32 /* WF0CRC1 */ |
#define REG_WOL_FRAME1_BYTE_MASK0 0x44 /* WF1BM0 */ |
#define REG_WOL_FRAME1_BYTE_MASK1 0x46 /* WF1BM1 */ |
#define REG_WOL_FRAME1_BYTE_MASK2 0x48 /* WF1BM2 */ |
#define REG_WOL_FRAME1_BYTE_MASK3 0x4A /* WF1BM3 */ |
#define REG_WOL_FRAME1_CRC0 0x40 /* WF1CRC0 */ |
#define REG_WOL_FRAME1_CRC1 0x42 /* WF1CRC1 */ |
#define REG_WOL_FRAME2_BYTE_MASK0 0x54 /* WF2BM0 */ |
#define REG_WOL_FRAME2_BYTE_MASK1 0x56 /* WF2BM1 */ |
#define REG_WOL_FRAME2_BYTE_MASK2 0x58 /* WF2BM2 */ |
#define REG_WOL_FRAME2_BYTE_MASK3 0x5A /* WF2BM3 */ |
#define REG_WOL_FRAME2_CRC0 0x50 /* WF2CRC0 */ |
#define REG_WOL_FRAME2_CRC1 0x52 /* WF2CRC1 */ |
#define REG_WOL_FRAME3_BYTE_MASK0 0x64 /* WF3BM0 */ |
#define REG_WOL_FRAME3_BYTE_MASK1 0x66 /* WF3BM1 */ |
#define REG_WOL_FRAME3_BYTE_MASK2 0x68 /* WF3BM2 */ |
#define REG_WOL_FRAME3_BYTE_MASK3 0x6A /* WF3BM3 */ |
#define REG_WOL_FRAME3_CRC0 0x60 /* WF3CRC0 */ |
#define REG_WOL_FRAME3_CRC1 0x62 /* WF3CRC1 */ |
#define REVISION_MASK 0x000E /* Chip revision mask */ |
#define REVISION_SHIFT 1 |
#define RX_BAD_CRC 0x0001 /* Received frame has a CRC error */ |
#define RX_BROADCAST 0x0080 /* Received frame is a broadcast frame */ |
#define RX_BYTE_CNT_MASK 0x0FFF /* Received frame byte size mask */ |
Referenced by ksz8851snl_read().
#define RX_BYTE_THRESHOLD_MASK 0xFFFF /* Set receive byte count threshold */ |
#define RX_CTRL_ALL_MULTICAST 0x0040 /* Receive all the multicast frames (including broadcast frames) */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_BAD_PACKET 0x0200 /* Eanble receive CRC error frames */ |
#define RX_CTRL_BLOCK_MAC 0x0001 /* Receive drop frame if the SA is same as device MAC address */ |
#define RX_CTRL_BROADCAST 0x0080 /* Receive all the broadcast frames */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_BURST_LEN_16 0x0040 |
#define RX_CTRL_BURST_LEN_32 0x0060 |
#define RX_CTRL_BURST_LEN_4 0x0000 |
#define RX_CTRL_BURST_LEN_8 0x0020 |
#define RX_CTRL_BURST_LEN_FRAME 0x0080 |
Referenced by ksz8851snl_init().
#define RX_CTRL_BURST_LEN_MASK 0x00e0 /* SRDBL SPI Receive Data Burst Length */ |
#define RX_CTRL_ENABLE 0x0001 /* Enable receive */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_FILTER_MASK ( RX_CTRL_INVERSE_FILTER | RX_CTRL_PROMISCUOUS | RX_CTRL_MULTICAST | RX_CTRL_MAC_FILTER ) |
#define RX_CTRL_FLOW_ENABLE 0x0400 /* Enable receive flow control */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_FLUSH_QUEUE 0x8000 /* Clear receive queue, reset rx frame pointer */ |
#define RX_CTRL_ICMP_CHECKSUM 0x0002 /* Enable ICMP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_INVERSE_FILTER 0x0002 /* Receive with address check in inverse filtering mode */ |
#define RX_CTRL_IP_CHECKSUM 0x1000 /* Enable IP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_IPV6_UDP_CHECKSUM 0x0008 /* Receive pass IPv6 UDP frame with UDP checksum is zero */ |
#define RX_CTRL_IPV6_UDP_NOCHECKSUM 0x0010 /* No checksum generation and verification if IPv6 UDP is fragment */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_MAC_FILTER 0x0800 /* Receive with address that pass MAC address filtering */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_MULTICAST 0x0100 /* Receive multicast frames that pass the CRC hash filtering */ |
#define RX_CTRL_PROMISCUOUS 0x0010 /* Receive all incoming frames, regardless of frame's DA */ |
#define RX_CTRL_STRIP_CRC 0x0008 /* Enable strip CRC on the received frames */ |
#define RX_CTRL_TCP_CHECKSUM 0x2000 /* Enable TCP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UDP_CHECKSUM 0x4000 /* Enable UDP frame checksum verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UDP_LITE_CHECKSUM 0x0004 /* Enable UDP Lite frame checksum generation and verification */ |
Referenced by ksz8851snl_init().
#define RX_CTRL_UNICAST 0x0020 /* Receive unicast frames that match the device MAC address */ |
Referenced by ksz8851snl_init().
#define RX_ERRORS |
#define RX_FRAME_CNT_MASK 0xFF00 /* Received frame count mask */ |
#define RX_FRAME_ETHER 0x0008 /* Received frame is an Ethernet-type frame */ |
#define RX_FRAME_THRESHOLD_MASK 0x00FF /* Set receive frame count threshold mask */ |
#define RX_HIGH_WATERMARK_MASK 0x0FFF /* Set QMU RxQ high watermark mask */ |
#define RX_ICMP_ERROR 0x2000 /* ICMP checksum field doesn't match */ |
#define RX_IP_ERROR 0x1000 /* IP checksum field doesn't match */ |
#define RX_LOW_WATERMARK_MASK 0x0FFF /* Set QMU RxQ low watermark mask */ |
#define RX_MEM_TEST_FAILED 0x0008 /* RX memory BIST test fail */ |
#define RX_MEM_TEST_FAILED_COUNT 0x0003 /* RX memory BIST test fail count */ |
#define RX_MEM_TEST_FINISHED 0x0010 /* RX memory BIST test finish */ |
#define RX_MULTICAST 0x0040 /* Received frame is a multicast frame */ |
#define RX_OVERRUN_WATERMARK_MASK 0x0FFF /* Set QMU RxQ overrun watermark mask */ |
#define RX_PHY_ERROR 0x0010 /* Received frame has runt error */ |
#define RX_RUNT_ERROR 0x0002 /* Received frame was demaged by a collision */ |
#define RX_TCP_ERROR 0x0800 /* TCP checksum field doesn't match */ |
#define RX_TIME_THRESHOLD_MASK 0xFFFF /* Set receive timer duration threshold */ |
#define RX_TOO_LONG 0x0004 /* Received frame length exceeds max size 0f 2048 bytes */ |
#define RX_UDP_ERROR 0x0400 /* UDP checksum field doesn't match */ |
#define RX_UNICAST 0x0020 /* Received frame is a unicast frame */ |
#define RX_VALID 0x8000 /* Frame in the receive packet memory is valid */ |
#define RXQ_AUTO_DEQUEUE 0x0010 /* Enable release rx frames from rx buffer automatically */ |
#define RXQ_BYTE_CNT_INT 0x0040 /* Enable RX interrupt by byte count threshold */ |
#define RXQ_CMD_CNTL (RXQ_FRAME_CNT_INT|RXQ_AUTO_DEQUEUE) |
Referenced by ksz8851snl_init().
#define RXQ_CMD_FREE_PACKET 0x0001 /* Manual dequeue (release the current frame from RxQ) */ |
Referenced by ksz8851snl_read().
#define RXQ_FRAME_CNT_INT 0x0020 /* Enable RX interrupt by frame count threshold */ |
#define RXQ_START 0x0008 /* Start QMU transfer operation */ |
Referenced by ksz8851snl_read(), and ksz8851snl_send().
#define RXQ_STAT_BYTE_CNT_INT 0x0800 /* RX interrupt is occured by byte count threshold */ |
#define RXQ_STAT_FRAME_CNT_INT 0x0400 /* RX interrupt is occured by frame count threshold */ |
#define RXQ_STAT_TIME_INT 0x1000 /* RX interrupt is occured by timer duration */ |
#define RXQ_TIME_INT 0x0080 /* Enable RX interrupt by timer duration */ |
#define RXQ_TWOBYTE_OFFSET 0x0200 /* Enable adding 2-byte before frame header for IP aligned with DWORD */ |
Referenced by ksz8851snl_init().
#define SPI_BUS_MODE 0x0100 /* In SPI bus mode */ |
#define TABLE_ENTRY_MASK 0x001F /* Set table entry to access */ |
#define TABLE_MIB 0x0C00 /* Select MIB counter table */ |
#define TABLE_READ 0x1000 /* Indirect read */ |
#define TX_CTRL_CRC_ENABLE 0x0002 /* Enable adding a CRC to the end of transmit frame */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_ENABLE 0x0001 /* Enable tranmsit */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_FLOW_ENABLE 0x0008 /* Enable transmit flow control */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_FLUSH_QUEUE 0x0010 /* Clear transmit queue, reset tx frame pointer */ |
#define TX_CTRL_ICMP_CHECKSUM 0x0100 /* Enable ICMP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_INTERRUPT_ON 0x8000 /* Transmit Interrupt on Completion */ |
#define TX_CTRL_IP_CHECKSUM 0x0020 /* Enable IP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_PAD_ENABLE 0x0004 /* Eanble adding a padding to a packet shorter than 64 bytes */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_TCP_CHECKSUM 0x0040 /* Enable TCP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_CTRL_UDP_CHECKSUM 0x0080 /* Enable UDP frame checksum generation */ |
Referenced by ksz8851snl_init().
#define TX_FRAME_ID_MASK 0x003F /* Transmit frame ID mask */ |
#define TX_MEM_AVAILABLE_MASK 0x1FFF /* The amount of memory available in TXQ */ |
Referenced by ksz8851snl_send().
#define TX_MEM_TEST_FAILED 0x0800 /* TX memory BIST test fail */ |
#define TX_MEM_TEST_FAILED_COUNT 0x0700 /* TX memory BIST test fail count */ |
#define TX_MEM_TEST_FINISHED 0x1000 /* TX memeory BIST test finish */ |
#define TX_STAT_ERRORS ( TX_STAT_MAX_COL | TX_STAT_LATE_COL ) |
#define TX_STAT_LATE_COL 0x2000 /* Tranmsit late collision occurs */ |
#define TX_STAT_MAX_COL 0x1000 /* Tranmsit maximum collision is reached */ |
#define TX_TOTAL_FRAME_SIZE_MASK 0xFFFF /* Set next total tx frame size mask */ |
#define TXQ_AUTO_ENQUEUE 0x0004 /* Enable enqueue tx frames from tx buffer automatically */ |
#define TXQ_ENQUEUE 0x0001 /* Enable enqueue tx frames one frame at a time */ |
Referenced by ksz8851snl_send().
#define TXQ_MEM_AVAILABLE_INT 0x0002 /* Enable generate interrupt when tx memory is available */ |
#define WAKEUP_AUTO_ENABLE 0x0080 /* Enable auto wake-up in energy mode */ |
#define WAKEUP_EVENT_MASK 0x003C /* Wake-up event mask */ |
#define WAKEUP_FROM_ENERGY 0x0004 /* Wake-up from energy event detected */ |
#define WAKEUP_FROM_LINKUP 0x0008 /* Wake-up from link up event detected */ |
#define WAKEUP_FROM_MAGIC 0x0010 /* Wake-up from magic packet event detected */ |
#define WAKEUP_FROM_WKFRAME 0x0020 /* Wake-up from wake-up frame event detected */ |
#define WAKEUP_NORMAL_AUTO_ENABLE 0x0040 /* Enable auto goto normal mode from energy detecion mode */ |
#define WAKEUP_TIME 0xFF00 /* Min time (sec) wake-uo after detected energy */ |
#define WOL_FRAME0_ENABLE 0x0001 /* Enable the wake up frame 0 pattern detection */ |
#define WOL_FRAME1_ENABLE 0x0002 /* Enable the wake up frame 1 pattern detection */ |
#define WOL_FRAME2_ENABLE 0x0004 /* Enable the wake up frame 2 pattern detection */ |
#define WOL_FRAME3_ENABLE 0x0008 /* Enable the wake up frame 3 pattern detection */ |
#define WOL_MAGIC_ENABLE 0x0080 /* Enable the magic packet pattern detection */ |