Microchip® Advanced Software Framework

ip64_eth_hdr Struct Reference

The Ethernet header.

#include <ip64-eth.h>

Data Fields

struct ip64_eth_addr dest
 
struct ip64_eth_addr src
 
uint16_t type
 

struct ip64_eth_addr ip64_eth_hdr::dest

Referenced by ip64_arp_create_ethhdr().

struct ip64_eth_addr ip64_eth_hdr::src

Referenced by ip64_arp_create_ethhdr().

uint16_t ip64_eth_hdr::type