#include "platform-conf.h"
Macros | |
#define | ETHERNET_HEADER EXT_HEADER_1 |
#define | IP64_ADDRMAP_CONF_ENTRIES 20 |
#define | NBR_TABLE_CONF_MAX_NEIGHBORS 20 |
#define | NETSTACK_AES_KEY "thingsquare mist" |
#define | UIP_CONF_BUFFER_SIZE 800 |
#define | UIP_CONF_DS6_MADDR_NBU 2 |
#define | UIP_CONF_MAX_ROUTES 32 |
#define | UIP_CONF_RECEIVE_WINDOW 700 |
#define | UIP_CONF_TCP_MSS 700 |
#define | UIP_CONF_TCP_SPLIT 1 |
#define | UIP_FALLBACK_INTERFACE ip64_uip_fallback_interface |
#define | UIP_SPLIT_CONF_SIZE 8 |
#define ETHERNET_HEADER EXT_HEADER_1 |
#define IP64_ADDRMAP_CONF_ENTRIES 20 |
#define NBR_TABLE_CONF_MAX_NEIGHBORS 20 |
#define NETSTACK_AES_KEY "thingsquare mist" |
Referenced by main().
#define UIP_CONF_BUFFER_SIZE 800 |
#define UIP_CONF_DS6_MADDR_NBU 2 |
#define UIP_CONF_MAX_ROUTES 32 |
#define UIP_CONF_RECEIVE_WINDOW 700 |
#define UIP_CONF_TCP_MSS 700 |
#define UIP_CONF_TCP_SPLIT 1 |
#define UIP_FALLBACK_INTERFACE ip64_uip_fallback_interface |
#define UIP_SPLIT_CONF_SIZE 8 |