thirdparty
wireless
SmartConnect_6LoWPAN
apps
ip64
Functions
|
Variables
ip64-null-driver.c File Reference
#include "
contiki-net.h
"
#include "
ip64-driver.h
"
Functions
static void
init
(void)
static int
output
(uint8_t *packet, uint16_t
len
)
Variables
struct
ip64_driver
ip64_null_driver
static void init
(
void
)
static
static int output
(
uint8_t *
packet
,
uint16_t
len
)
static
struct
ip64_driver
ip64_null_driver
Initial value:
= {
init
,
output
}
init
goto init
Definition:
dhcpc.c:392
output
static int output(uint8_t *packet, uint16_t len)
Definition:
ip64-null-driver.c:42
Generated on Fri Mar 4 2022 23:28:29 for Smart Connect 6LoWPAN - Border router Webserver AT86RF233 - SAM D21 Xplained Pro by
1.8.5