Microchip® Advanced Software Framework

arp_hdr Struct Reference

Data Fields

struct uip_eth_addr dhwaddr
 
uip_ip4addr_t dipaddr
 
uip_ipaddr_t dipaddr
 
struct uip_eth_hdr ethhdr
 
struct ip64_eth_hdr ethhdr
 
uint8_t hwlen
 
uint16_t hwtype
 
uint16_t opcode
 
uint16_t protocol
 
uint8_t protolen
 
struct uip_eth_addr shwaddr
 
uip_ip4addr_t sipaddr
 
uip_ipaddr_t sipaddr
 

struct uip_eth_addr arp_hdr::dhwaddr
uip_ip4addr_t arp_hdr::dipaddr
uip_ipaddr_t arp_hdr::dipaddr
struct uip_eth_hdr arp_hdr::ethhdr
struct ip64_eth_hdr arp_hdr::ethhdr
uint8_t arp_hdr::hwlen
uint16_t arp_hdr::hwtype
uint16_t arp_hdr::opcode
uint16_t arp_hdr::protocol
uint8_t arp_hdr::protolen
struct uip_eth_addr arp_hdr::shwaddr
uip_ip4addr_t arp_hdr::sipaddr
uip_ipaddr_t arp_hdr::sipaddr