Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Standard serial I/O (stdio)

Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices.

Variables

void(* ptr_get )(void volatile *, char *)
 Pointer to the external low level read function. More...
 
int(* ptr_put )(void volatile *, char)
 Pointer to the external low level write function. More...
 
volatile void *volatile stdio_base
 Pointer to the base of the USART module instance to use for stdio. More...
 

void(* ptr_get)(void volatile *, char *)

Pointer to the external low level read function.

Referenced by _read().

int(* ptr_put)(void volatile *, char)

Pointer to the external low level write function.

Referenced by _write().

volatile void* volatile stdio_base

Pointer to the base of the USART module instance to use for stdio.