Microchip® Advanced Software Framework

platform-conf.h File Reference
#include <stdint.h>
#include <inttypes.h>
#include <string.h>
#include "rf212b.h"
#include "thsq-conf-const.h"

Macros

#define CC_CONF_DOUBLE_HASH   0
 
#define CC_CONF_FASTCALL
 
#define CC_CONF_FUNCTION_POINTER_ARGS   1
 
#define CC_CONF_INLINE   inline
 
#define CC_CONF_NO_VA_ARGS   0
 
#define CC_CONF_REGISTER_ARGS   0
 
#define CC_CONF_UNSIGNED_CHAR_BUGS   0
 
#define CC_CONF_VA_ARGS   1
 
#define CC_NO_VA_ARGS   0
 
#define CCIF
 
#define CLIF
 
#define CLOCK_CONF_SECOND   128
 
#define EXT_HEADER_1   1
 
#define EXT_HEADER_2   2
 
#define EXT_HEADER_3   3
 
#define F_CPU   48000000ul
 
#define MULTICHAN_CONF_READ_RSSI(x)   0
 
#define MULTICHAN_CONF_SET_CHANNEL(x)   rf_set_channel(x)
 
#define REB233XPRO_HEADER   SAMR21_SIP
 
#define RTIMER_ARCH_SECOND   31250
 
#define RTIMER_CLOCK_LT(a, b)   ((signed short)((a)-(b)) < 0)
 
#define SAMR21_SIP   4
 

Typedefs

typedef unsigned long clock_time_t
 
typedef uint32_t rtimer_clock_t
 
typedef unsigned short uip_stats_t
 

Functions

void clock_adjust_ticks (clock_time_t howmany)
 Adjust the system current clock time. More...
 

#define CC_CONF_DOUBLE_HASH   0
#define CC_CONF_FASTCALL
#define CC_CONF_FUNCTION_POINTER_ARGS   1
#define CC_CONF_INLINE   inline
#define CC_CONF_NO_VA_ARGS   0
#define CC_CONF_REGISTER_ARGS   0
#define CC_CONF_UNSIGNED_CHAR_BUGS   0
#define CC_CONF_VA_ARGS   1
#define CC_NO_VA_ARGS   0
#define CCIF
#define CLIF
#define CLOCK_CONF_SECOND   128

Referenced by rtimer_adjust_ticks().

#define EXT_HEADER_1   1
#define EXT_HEADER_2   2
#define EXT_HEADER_3   3
#define F_CPU   48000000ul
#define MULTICHAN_CONF_READ_RSSI (   x)    0
#define MULTICHAN_CONF_SET_CHANNEL (   x)    rf_set_channel(x)
#define REB233XPRO_HEADER   SAMR21_SIP
#define RTIMER_ARCH_SECOND   31250
#define RTIMER_CLOCK_LT (   a,
 
)    ((signed short)((a)-(b)) < 0)
#define SAMR21_SIP   4

typedef unsigned long clock_time_t
typedef uint32_t rtimer_clock_t
typedef unsigned short uip_stats_t

void clock_adjust_ticks ( clock_time_t  howmany)

Adjust the system current clock time.

Parameters
dtHow many ticks to add

Typically used to add ticks after an MCU sleep clock_seconds will increment if necessary to reflect the tick addition. Leap ticks or seconds can (rarely) be introduced if the ISR is not blocked.

References CLOCK_SECOND, seconds, sleepseconds, and ticks.

Referenced by rtimer_adjust_ticks().