The Ethernet header.
#include <uip_arp.h>
Data Fields | |
struct uip_eth_addr | dest |
struct uip_eth_addr | src |
uint16_t | type |
struct uip_eth_addr uip_eth_hdr::dest |
Referenced by ip64_arp_arp_input(), and ip64_arp_create_arp_request().
struct uip_eth_addr uip_eth_hdr::src |
Referenced by ip64_arp_arp_input(), and ip64_arp_create_arp_request().
uint16_t uip_eth_hdr::type |
Referenced by ip64_arp_arp_input(), and ip64_arp_create_arp_request().