Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ARP configuration options

Macros

#define UIP_ARP_MAXAGE   120
 The maximum age of ARP table entries measured in 10ths of seconds. More...
 
#define UIP_ARPTAB_SIZE
 The size of the ARP table. More...
 

#define UIP_ARP_MAXAGE   120

The maximum age of ARP table entries measured in 10ths of seconds.

An UIP_ARP_MAXAGE of 120 corresponds to 20 minutes (BSD default).

Referenced by uip_arp_timer().

#define UIP_ARPTAB_SIZE

The size of the ARP table.

This option should be set to a larger value if this uIP node will have many connections from the local network.

Referenced by uip_arp_init(), uip_arp_out(), uip_arp_timer(), and uip_arp_update().