Files | |
file | conf_at30tse75x.h |
AT30TSE75X Temperature sensor driver configuration file. | |
file | conf_board.h |
Board configuration. | |
file | conf_clocks.h |
SAM R21 Clock configuration. | |
file | conf_extint.h |
SAM D20 External Interrupt Driver Configuration Header. | |
file | conf_hw_timer.h |
USART Serial configuration. | |
file | conf_sio2host.h |
Serial Input & Output configuration. | |
file | conf_spi.h |
SAM D2x SPI configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |
file | contiki-conf.h |
file | platform-conf.h |
file | samd21_xpro_reb233/project-conf.h |