Implementation of the energy estimation module
Functions | |
void | energest_flush (void) |
void | energest_init (void) |
void | energest_type_set (int type, unsigned long val) |
unsigned long | energest_type_time (int type) |
void energest_flush | ( | void | ) |
Referenced by _TC3_Handler(), and compower_accumulate().
void energest_init | ( | void | ) |
Referenced by main().
void energest_type_set | ( | int | type, |
unsigned long | val | ||
) |
unsigned long energest_type_time | ( | int | type | ) |
Referenced by compower_accumulate().