Microchip® Advanced Software Framework

frame802154.h File Reference

802.15.4 frame creation and parsing functions

This file converts to and from a structure to a packed 802.15.4 frame.

#include "contiki-conf.h"
#include "net/linkaddr.h"

Data Structures

struct  frame802154_aux_hdr_t
 802.15.4 Aux security header More...
 
struct  frame802154_fcf_t
 The IEEE 802.15.4 frame has a number of constant/fixed fields that can be counted to make frame construction and max payload calculations easier. More...
 
struct  frame802154_scf_t
 802.15.4 security control bitfield. More...
 
struct  frame802154_t
 Parameters used by the frame802154_create() function. More...
 

Macros

#define IEEE802154_PANID   IEEE802154_CONF_PANID
 

FCF element values definitions

These are some definitions of values used in the FCF.

See the 802.15.4 spec for details.

#define FRAME802154_BEACONFRAME   (0x00)
 
#define FRAME802154_DATAFRAME   (0x01)
 
#define FRAME802154_ACKFRAME   (0x02)
 
#define FRAME802154_CMDFRAME   (0x03)
 
#define FRAME802154_BEACONREQ   (0x07)
 
#define FRAME802154_IEEERESERVED   (0x00)
 
#define FRAME802154_NOADDR   (0x00)
 Only valid for ACK or Beacon frames. More...
 
#define FRAME802154_SHORTADDRMODE   (0x02)
 
#define FRAME802154_LONGADDRMODE   (0x03)
 
#define FRAME802154_NOBEACONS   (0x0F)
 
#define FRAME802154_BROADCASTADDR   (0xFFFF)
 
#define FRAME802154_BROADCASTPANDID   (0xFFFF)
 
#define FRAME802154_IEEE802154_2003   (0x00)
 
#define FRAME802154_IEEE802154_2006   (0x01)
 
#define FRAME802154_SECURITY_LEVEL_NONE   (0)
 
#define FRAME802154_SECURITY_LEVEL_128   (3)
 
int frame802154_hdrlen (frame802154_t *p)
 Calculates the length of the frame header. More...
 
int frame802154_create (frame802154_t *p, uint8_t *buf, int buf_len)
 Creates a frame for transmission over the air. More...
 
int frame802154_parse (uint8_t *data, int len, frame802154_t *pf)
 Parses an input frame. More...