Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
CPU architecture configuration

Do we support 6lowpan fragmentation.

The CPU architecture configuration is where the endianess of the CPU on which uIP is to be run is specified. Most CPUs today are little endian, and the most notable exception are the Motorolas which are big endian. The BYTE_ORDER macro should be changed to reflect the CPU architecture on which uIP is to be run.

Macros

#define UIP_BYTE_ORDER
 The byte order of the CPU architecture on which uIP is to be run. More...
 

#define UIP_BYTE_ORDER

The byte order of the CPU architecture on which uIP is to be run.

This option can be either UIP_BIG_ENDIAN (Motorola byte order) or UIP_LITTLE_ENDIAN (Intel byte order).