=
{
}
static int on(void)
Definition: nullradio.c:55
static int transmit(unsigned short transmit_len)
Definition: nullradio.c:18
static int receiving_packet(void)
Definition: nullradio.c:43
static int pending_packet(void)
Definition: nullradio.c:49
static int channel_clear(void)
Definition: nullradio.c:37
static int read(void *buf, unsigned short buf_len)
Definition: nullradio.c:31
static int prepare(const void *payload, unsigned short payload_len)
Definition: nullradio.c:12
goto init
Definition: dhcpc.c:392
static int off(void)
Definition: nullradio.c:61
static int send(const void *payload, unsigned short payload_len)
Definition: nullradio.c:24