An activity record that contains power consumption information for a specific communication activity.
This is a structure that holds power information about a communication activity. It is an opaque structure with no user-visible elements.
#include <compower.h>
Data Fields | |
uint32_t | listen |
uint32_t | transmit |
uint32_t compower_activity::listen |
Referenced by compower_accumulate(), compower_accumulate_attrs(), compower_attrconv(), and compower_clear().
uint32_t compower_activity::transmit |
Referenced by compower_accumulate(), compower_accumulate_attrs(), compower_attrconv(), and compower_clear().