Microchip® Advanced Software Framework

dns_answer Struct Reference

The DNS answer message structure.

Data Fields

uint16_t class
 
uint8_t ipaddr [16]
 
uint16_t len
 
uint16_t ttl [2]
 
uint16_t type
 

uint16_t dns_answer::class
uint8_t dns_answer::ipaddr
uint16_t dns_answer::len
uint16_t dns_answer::ttl
uint16_t dns_answer::type