A timer.
This structure is used for declaring a timer. The timer must be set with etimer_set() before it can be used.
#include <etimer.h>
Data Fields | |
struct etimer * | next |
struct process * | p |
struct timer | timer |
struct etimer* etimer::next |
Referenced by add_timer(), ctimer_stop(), etimer_stop(), PROCESS_THREAD(), and update_time().
struct process* etimer::p |
Referenced by add_timer(), ctimer_stop(), etimer_expired(), etimer_stop(), and PROCESS_THREAD().
struct timer etimer::timer |