Data Fields | |
uint8_t | err |
unsigned long | expiration |
uip_ipaddr_t | ipaddr |
uint8_t | is_mdns |
int | is_mdns:1 |
int | is_probe:1 |
char | name [RESOLV_CONF_MAX_DOMAIN_NAME_SIZE+1] |
uint8_t | retries |
uint8_t | seqno |
uint8_t | state |
uint8_t | tmr |
uint8_t namemap::err |
Referenced by newdata().
unsigned long namemap::expiration |
Referenced by check_entries(), newdata(), resolv_lookup(), and resolv_query().
uip_ipaddr_t namemap::ipaddr |
Referenced by mdns_lookup(), newdata(), and resolv_lookup().
uint8_t namemap::is_mdns |
int namemap::is_mdns |
Referenced by check_entries(), mdns_query(), and resolv_query().
int namemap::is_probe |
Referenced by check_entries(), and resolv_query().
char namemap::name |
Referenced by check_entries(), mdns_lookup(), mdns_query(), newdata(), resolv_lookup(), and resolv_query().
uint8_t namemap::retries |
Referenced by check_entries().
uint8_t namemap::seqno |
Referenced by mdns_query(), and resolv_query().
uint8_t namemap::state |
Referenced by check_entries(), mdns_lookup(), mdns_query(), newdata(), resolv_lookup(), and resolv_query().
uint8_t namemap::tmr |
Referenced by check_entries().