Microchip® Advanced Software Framework

uip_ds6_addr Struct Reference

Unicast address structure.

#include <uip-ds6.h>

Data Fields

uip_ipaddr_t ipaddr
 
uint8_t isinfinite
 
uint8_t isused
 
uint8_t state
 
uint8_t type
 
struct stimer vlifetime
 

uint8_t uip_ds6_addr::isinfinite
uint8_t uip_ds6_addr::type

Referenced by uip_ds6_addr_add().

struct stimer uip_ds6_addr::vlifetime