An entry in the default router list.
#include <uip-ds6-route.h>
Data Fields | |
uip_ipaddr_t | ipaddr |
uint8_t | isinfinite |
struct stimer | lifetime |
struct uip_ds6_defrt * | next |
uip_ipaddr_t uip_ds6_defrt::ipaddr |
Referenced by rpl_set_default_route(), uip_ds6_defrt_add(), uip_ds6_defrt_choose(), uip_ds6_defrt_lookup(), and uip_ds6_defrt_rm().
uint8_t uip_ds6_defrt::isinfinite |
Referenced by uip_ds6_defrt_add(), uip_ds6_defrt_periodic(), and uip_ds6_neighbor_periodic().
struct stimer uip_ds6_defrt::lifetime |
Referenced by uip_ds6_defrt_add(), and uip_ds6_defrt_periodic().
struct uip_ds6_defrt* uip_ds6_defrt::next |