Microchip® Advanced Software Framework

uip_ds6_netif Struct Reference

Interface structure (contains all the interface variables)

#include <uip-ds6.h>

Data Fields

uip_ds6_aaddr_t aaddr_list [UIP_DS6_AADDR_NB]
 
uip_ds6_addr_t addr_list [UIP_DS6_ADDR_NB]
 
uint32_t base_reachable_time
 
uint8_t cur_hop_limit
 
uint32_t link_mtu
 
uip_ds6_maddr_t maddr_list [UIP_DS6_MADDR_NB]
 
uint8_t maxdadns
 
uint32_t reachable_time
 
uint32_t retrans_timer
 

uip_ds6_aaddr_t uip_ds6_netif::aaddr_list[UIP_DS6_AADDR_NB]
uint32_t uip_ds6_netif::base_reachable_time
uint32_t uip_ds6_netif::link_mtu

Referenced by uip_ds6_init().

uint8_t uip_ds6_netif::maxdadns

Referenced by uip_ds6_init(), and uip_ds6_periodic().

uint32_t uip_ds6_netif::reachable_time

Referenced by na_input(), and uip_ds6_init().

uint32_t uip_ds6_netif::retrans_timer