Microchip® Advanced Software Framework

uip_ds6_prefix Struct Reference

A prefix list entry.

#include <uip-ds6.h>

Data Fields

uint8_t advertise
 
uip_ipaddr_t ipaddr
 
uint8_t isused
 
uint8_t l_a_reserved
 on-link and autonomous flags + 6 reserved bits More...
 
uint8_t length
 
uint32_t plifetime
 
uint32_t vlifetime
 

uint8_t uip_ds6_prefix::advertise
uint8_t uip_ds6_prefix::l_a_reserved

on-link and autonomous flags + 6 reserved bits

Referenced by uip_ds6_prefix_add(), and uip_nd6_ra_output().

uint8_t uip_ds6_prefix::length
uint32_t uip_ds6_prefix::plifetime
uint32_t uip_ds6_prefix::vlifetime