Representation of a uIP UDP connection.
#include <uip.h>
Data Fields | |
uip_udp_appstate_t | appstate |
The application state. More... | |
uint16_t | lport |
The local port number in network byte order. More... | |
uip_ipaddr_t | ripaddr |
The IP address of the remote peer. More... | |
uint16_t | rport |
The remote port number in network byte order. More... | |
uint8_t | ttl |
Default time-to-live. More... | |
uip_udp_appstate_t uip_udp_conn::appstate |
The application state.
Referenced by eventhandler(), icmp6_new(), tcpip_uipcall(), udp_attach(), and udp_new().
uint16_t uip_udp_conn::lport |
The local port number in network byte order.
Referenced by eventhandler(), uip_init(), uip_process(), and uip_udp_new().
uip_ipaddr_t uip_udp_conn::ripaddr |
The IP address of the remote peer.
Referenced by sendto(), udp_socket_connect(), uip_process(), uip_udp_new(), uip_udp_packet_send(), and uip_udp_packet_sendto().
uint16_t uip_udp_conn::rport |
The remote port number in network byte order.
Referenced by PROCESS_THREAD(), udp_socket_connect(), uip_process(), uip_udp_new(), and uip_udp_packet_sendto().
uint8_t uip_udp_conn::ttl |
Default time-to-live.
Referenced by handle_incoming_rreq(), send_rreq(), uip_process(), and uip_udp_new().