rudolph0_hdr Struct Reference
Single-hop reliable bulk data transfer
#include <rudolph0.h>
Data Fields
uint16_t
chunk
uint8_t
type
uint8_t
version
uint16_t rudolph0_hdr::chunk
uint8_t rudolph0_hdr::type
uint8_t rudolph0_hdr::version
Generated on Fri Mar 4 2022 23:29:05 for Smart Connect 6LoWPAN - MQTT Example AT86RF212B - SAM D21 Xplained Pro by
1.8.5