Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Rimepoliteannouncement

The polite announcement module implements a periodic explicit announcement.

THe module announces the announcements that have been registered with the announcement module.

Channels

The polite announcement module uses 1 channel.

Files

file  polite-announcement.h
 
    Neighbor discovery header file

 

Functions

void polite_announcement_init (uint16_t channel, clock_time_t min, clock_time_t max)
 

void polite_announcement_init ( uint16_t  channel,
clock_time_t  min,
clock_time_t  max 
)