Board configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AT86RFX_CPS EXT2_PIN_8 |
#define | AT86RFX_CSD EXT2_PIN_5 |
#define | AT86RFX_IRQ_CHAN EXT2_IRQ_INPUT |
#define | AT86RFX_IRQ_PIN EXT2_PIN_9 |
#define | AT86RFX_IRQ_PINMUX EXT2_IRQ_PINMUX |
#define | AT86RFX_MISC_PIN EXT2_PIN_12 |
#define | AT86RFX_RST_PIN EXT2_PIN_7 |
#define | AT86RFX_SLP_PIN EXT2_PIN_10 |
#define | AT86RFX_SPI EXT2_SPI_MODULE |
#define | AT86RFX_SPI_BAUDRATE 4000000UL |
#define | AT86RFX_SPI_CS EXT2_PIN_15 |
#define | AT86RFX_SPI_MISO EXT2_PIN_17 |
#define | AT86RFX_SPI_MOSI EXT2_PIN_16 |
#define | AT86RFX_SPI_SCK EXT2_PIN_18 |
#define | AT86RFX_SPI_SERCOM_MUX_SETTING EXT2_SPI_SERCOM_MUX_SETTING |
#define | AT86RFX_SPI_SERCOM_PINMUX_PAD0 EXT2_SPI_SERCOM_PINMUX_PAD0 |
#define | AT86RFX_SPI_SERCOM_PINMUX_PAD1 PINMUX_UNUSED |
#define | AT86RFX_SPI_SERCOM_PINMUX_PAD2 EXT2_SPI_SERCOM_PINMUX_PAD2 |
#define | AT86RFX_SPI_SERCOM_PINMUX_PAD3 EXT2_SPI_SERCOM_PINMUX_PAD3 |
#define | CONF_BOARD_AT86RFX |
#define | EXT2_CONFIG |
#define | IC_TYPE (0x00) |
#define | MCU_SOC_NAME "ATSAMR21G18A" |
#define AT86RFX_CPS EXT2_PIN_8 |
#define AT86RFX_CSD EXT2_PIN_5 |
#define AT86RFX_IRQ_CHAN EXT2_IRQ_INPUT |
Referenced by trx_spi_init().
#define AT86RFX_IRQ_PIN EXT2_PIN_9 |
Referenced by trx_spi_init().
#define AT86RFX_IRQ_PINMUX EXT2_IRQ_PINMUX |
Referenced by trx_spi_init().
#define AT86RFX_MISC_PIN EXT2_PIN_12 |
#define AT86RFX_RST_PIN EXT2_PIN_7 |
Referenced by rf212_init().
#define AT86RFX_SLP_PIN EXT2_PIN_10 |
Referenced by goto_sleep(), rf212_init(), and wake_from_sleep().
#define AT86RFX_SPI EXT2_SPI_MODULE |
Referenced by trx_aes_wrrd(), trx_frame_read(), trx_frame_write(), trx_reg_read(), trx_reg_write(), trx_spi_init(), trx_sram_read(), and trx_sram_write().
#define AT86RFX_SPI_BAUDRATE 4000000UL |
Referenced by trx_spi_init().
#define AT86RFX_SPI_CS EXT2_PIN_15 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_MISO EXT2_PIN_17 |
#define AT86RFX_SPI_MOSI EXT2_PIN_16 |
#define AT86RFX_SPI_SCK EXT2_PIN_18 |
#define AT86RFX_SPI_SERCOM_MUX_SETTING EXT2_SPI_SERCOM_MUX_SETTING |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD0 EXT2_SPI_SERCOM_PINMUX_PAD0 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD1 PINMUX_UNUSED |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD2 EXT2_SPI_SERCOM_PINMUX_PAD2 |
Referenced by trx_spi_init().
#define AT86RFX_SPI_SERCOM_PINMUX_PAD3 EXT2_SPI_SERCOM_PINMUX_PAD3 |
Referenced by trx_spi_init().
#define CONF_BOARD_AT86RFX |
#define EXT2_CONFIG |
#define IC_TYPE (0x00) |
#define MCU_SOC_NAME "ATSAMR21G18A" |