_nvm_module | |
 _sics_frag | |
 _system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 abc_callbacks | Callback structure for abc |
 abc_conn | |
 announcement | Representation of an announcement |
 argbuf | |
 arp_entry | |
 arp_hdr | |
 at24mac602_serialnumber_t | |
 broadcast_callbacks | Callback structure for broadcast |
 broadcast_conn | |
 chameleon_module | |
 channel | |
 collect_callbacks | |
 collect_conn | |
 collect_link_estimate | |
 collect_neighbor | |
 collect_neighbor_list | |
 compower_activity | An activity record that contains power consumption information for a specific communication activity |
 ctimer | |
 dhcp_msg | |
 dhcpc_state | |
 dns_answer | |
 dns_hdr | |
 dns_question | |
 dsc | The DSC program description structure |
 energest_t | |
 ethip_hdr | |
 etimer | A timer |
 eui64_t | |
 event_data | |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 field_length_t | Structure that contains the lengths of the various addressing and security fields in the 802.15.4 header |
 frame802154_aux_hdr_t | 802.15.4 Aux security header |
 frame802154_fcf_t | The IEEE 802.15.4 frame has a number of constant/fixed fields that can be counted to make frame construction and max payload calculations easier |
 frame802154_scf_t | 802.15.4 security control bitfield |
 frame802154_t | Parameters used by the frame802154_create() function |
 framer | |
 fwcache_entry | |
 gateway_msg | |
 hdr | |
 i2c_master_config | Configuration structure for the I2C Master device |
 i2c_master_module | SERCOM I2C Master driver software device instance structure |
 i2c_master_packet | I2C master packet for read/write |
 icmpip_hdr | |
 internal_state | |
 ipolite_callbacks | A structure with callback functions for an ipolite connection |
 ipolite_conn | An opaque structure with no user-visible elements that holds the state of an ipolite connection, |
 linkaddr_t | |
 list | |
 listenport | |
 mac_driver | The structure of a MAC protocol driver in Contiki |
 memb | |
 mesh_callbacks | Mesh callbacks |
 mesh_conn | |
 mmem | |
 mt_thread | |
 mtarch_thread | |
 multihop_callbacks | |
 multihop_conn | |
 namemap | |
 nbr_table | |
 nbr_table_key | |
 neighbor_discovery_callbacks | |
 neighbor_discovery_conn | |
 neighbor_entry | |
 neighbor_queue | |
 netflood_callbacks | |
 netflood_conn | |
 network_driver | The structure of a network driver in Contiki |
 nullmac_hdr | |
 nvm_config | NVM controller configuration structure |
 nvm_fusebits | NVM user row fuse setting structure |
 nvm_parameters | NVM memory parameter structure |
 packetbuf_addr | |
 packetbuf_attr | |
 packetbuf_attrlist | |
 packetqueue | Representation of a packet queue |
 packetqueue_item | Representation of an item in a packet queue |
 phase | |
 phase_queueitem | |
 polite_callbacks | A structure with callback functions for a polite connection |
 polite_conn | An opaque structure with no user-visible elements that holds the state of a polite connection, |
 port_config | Port pin configuration structure |
 process | |
 psock | The representation of a protosocket |
 psock_buf | |
 pt | |
 pt_sem | |
 qbuf_metadata | |
 queuebuf | |
 queuebuf_data | |
 queuebuf_ref | |
 radio_driver | The structure of a device driver for a radio in Contiki |
 rdc_buf_list | |
 rdc_driver | The structure of a RDC (radio duty cycling) driver in Contiki |
 Redirected | |
 rime_sniffer | |
 rimestats | |
 ringbuf | Structure that holds the state of a ring buffer |
 rmh_callbacks | |
 rmh_conn | |
 roll_tm_stats | |
 route_discovery_callbacks | |
 route_discovery_conn | |
 route_entry | |
 rpl_dag | |
 rpl_dio | |
 rpl_instance | |
 rpl_metric_container | |
  metric_object | |
 rpl_metric_object_energy | |
 rpl_of | |
 rpl_parent | |
 rpl_prefix | |
 rpl_route_entry | |
 rtc_count_config | RTC Count configuration structure |
 rtc_count_events | RTC Count event enable/disable structure |
 rtc_tamper_config | RTC Tamper configuration structure |
 rtc_tamper_input_config | RTC tamper input configuration structure |
 rtimer | Representation of a real-time task |
 rucb_callbacks | |
 rucb_conn | |
 rudolph0_callbacks | |
 rudolph0_conn | |
 rudolph0_datapacket | |
 rudolph0_hdr | |
 rudolph1_callbacks | |
 rudolph1_conn | |
 rudolph2_callbacks | |
 rudolph2_conn | |
 runicast_callbacks | |
 runicast_conn | |
 sensor_result_tag | |
 sensors_sensor | |
 seqno | |
 servreg_hack_registration | |
 sicslowpan_addr_context | The header for fragments |
 sicslowpan_nh_compressor | The structure of a next header compressor |
 simple_udp_connection | |
 smrf_stats | |
 spi_config | SPI configuration structure |
 spi_master_config | SPI Master configuration structure |
 spi_module | SERCOM SPI driver software device instance structure |
 spi_slave_config | SPI slave configuration structure |
 spi_slave_inst | SPI peripheral slave instance structure |
 spi_slave_inst_config | SPI peripheral slave configuration structure |
 stbroadcast_callbacks | |
 stbroadcast_conn | A stbroadcast connection |
 stimer | A timer |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 stunicast_callbacks | |
 stunicast_conn | |
 symbols | |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_osc32k_config | Configuration structure for OSC32K |
 system_clock_source_osc8m_config | Configuration structure for OSC8M |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 tcp_socket | |
 tcpip_hdr | |
 tcpip_uipstate | |
 timer | A timer |
 trickle_callbacks | |
 trickle_conn | |
 trickle_timer | A trickle timer |
 uaodv_bad_hop_ext | |
 uaodv_extension | |
 uaodv_msg | |
 uaodv_msg_rerr | |
 uaodv_msg_rrep | |
 uaodv_msg_rrep_ack | |
 uaodv_msg_rreq | |
 uaodv_rt_entry | |
 udp_socket | |
 uip_80211_addr | 802.11 address |
 uip_802154_longaddr | 64 bit 802.15.4 address |
 uip_802154_shortaddr | 16 bit 802.15.4 address |
 uip_buf_t | The uIP packet buffer |
 uip_conn | Representation of a uIP TCP connection |
 uip_desto_hdr | |
 uip_ds6_aaddr | Anycast address |
 uip_ds6_addr | Unicast address structure |
 uip_ds6_defrt | An entry in the default router list |
 uip_ds6_element | Generic type for a DS6, to use a common loop though all DS |
 uip_ds6_maddr | A multicast address |
 uip_ds6_nbr | An entry in the nbr cache |
 uip_ds6_netif | Interface structure (contains all the interface variables) |
 uip_ds6_notification | |
 uip_ds6_prefix | A prefix list entry |
 uip_ds6_route | An entry in the routing table |
 uip_ds6_route_neighbor_route | A neighbor route list entry, used on the uip_ds6_route->neighbor_routes->route_list list |
 uip_ds6_route_neighbor_routes | The neighbor routes hold a list of routing table entries that are attached to a specific neihbor |
 uip_eth_addr | 802.3 address |
 uip_eth_hdr | The Ethernet header |
 uip_ext_hdr | |
 uip_ext_hdr_opt | |
 uip_ext_hdr_opt_padn | |
 uip_ext_hdr_opt_rpl | |
 uip_fallback_interface | |
 uip_frag_hdr | |
 uip_fw_netif | Representation of a uIP network interface |
 uip_hbho_hdr | |
 uip_icmp6_conn | |
 uip_icmp6_echo_reply_notification | |
 uip_icmp6_error | ICMPv6 Error message constant part |
 uip_icmp6_input_handler | |
 uip_icmp_hdr | |
 uip_icmpip_hdr | |
 uip_ip4addr_t | Representation of an IP address |
 uip_ip6addr_t | |
 uip_ip_hdr | |
 uip_mcast6_driver | |
 uip_mcast6_route | An entry in the multicast routing table |
 uip_mcast6_stats | |
 uip_nd6_na | A neighbor advertisement constant part |
 uip_nd6_ns | A neighbor solicitation constant part |
 uip_nd6_opt_hdr | ND option header |
 uip_nd6_opt_mtu | ND option MTU |
 uip_nd6_opt_prefix_info | ND option prefix information |
 uip_nd6_opt_redirected_hdr | |
 uip_nd6_ra | A router advertisement constant part |
 uip_nd6_redirect | A redirect message constant part |
 uip_nd6_rs | A router solicitation constant part |
 uip_neighbor_addr | |
 uip_packetqueue_handle | |
 uip_packetqueue_packet | |
 uip_routing_hdr | |
 uip_stats | The structure holding the TCP/IP statistics that are gathered if UIP_STATISTICS is set to 1 |
 uip_tcp_hdr | |
 uip_tcpip_hdr | |
 uip_udp_conn | Representation of a uIP UDP connection |
 uip_udp_hdr | |
 uip_udpip_hdr | |
 unicast_callbacks | |
 unicast_conn | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |
 wdt_conf | Watchdog Timer configuration structure |