#include "board.h"
#include "pwm_dac.h"
#include "tlv320aic23b.h"
#include "tpa6130.h"
#include "conf_audio_player.h"
Macros | |
#define | AUDIO_MIXER_OUT_OF_SAMPLES_CALLBACK |
#define | AUDIO_MIXER_OVERRUN_CALLBACK |
#define | SPEAKER_VOL_MAX 255 |
TODO fix this value. More... | |
#define | SPEAKER_VOL_MIN 0 |
#define | SPEAKER_VOL_RES 1 |
DACs Bit-Masks | |
#define | AUDIO_MIXER_DAC_PWM_DAC 1 |
#define | AUDIO_MIXER_DAC_AIC23B 2 |
#define | AUDIO_MIXER_DAC_ABDAC 4 |
DACs Interfaces | |
#define | AUDIO_MIXER_DACS_INTERFACES |
LEDs | |
#define | AUDIO_MIXER_OVERRUN_LED LED3 |
#define | AUDIO_MIXER_UNDERRUN_LED LED3 |
#define AUDIO_MIXER_DAC_ABDAC 4 |
#define AUDIO_MIXER_DAC_AIC23B 2 |
#define AUDIO_MIXER_DAC_PWM_DAC 1 |
#define AUDIO_MIXER_DACS_INTERFACES |
#define AUDIO_MIXER_OUT_OF_SAMPLES_CALLBACK |
#define AUDIO_MIXER_OVERRUN_CALLBACK |
#define AUDIO_MIXER_OVERRUN_LED LED3 |
#define AUDIO_MIXER_UNDERRUN_LED LED3 |
#define SPEAKER_VOL_MAX 255 |
TODO fix this value.
Referenced by audio_speaker_set_volume(), and volume_usb_to_appli().
#define SPEAKER_VOL_MIN 0 |
Referenced by audio_speaker_set_mute(), audio_speaker_set_volume(), and volume_usb_to_appli().
#define SPEAKER_VOL_RES 1 |