Microchip® Advanced Software Framework

avr32/components/memory/sdram/mt48lc16m16a2tg7e/unit_tests/main.c File Reference

Unit tests for MT48LC16m16a2tg7 SDRAM component.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <stdbool.h>
#include <asf.h>
#include <string.h>
#include <conf_test.h>
#include <unit_tests.h>

Functions

int main (void)
 Run unit tests for MT48LC16m16a2tg7 SDRAM. More...
 

Variables

static struct ebi_test_params params
 Test setup. More...
 

struct ebi_test_params params
static
Initial value:
= {
.base = (volatile unsigned long *)SDRAM,
.size = (uint32_t)SDRAM_SIZE,
}
#define SDRAM
Pointer to SDRAM.
Definition: sdramc.h:127
#define SDRAM_SIZE
SDRAM size.
Definition: sdramc.h:131

Test setup.

Referenced by run_data_integrity_test().