USB host configuration file.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USB_HOST_UHI UHI_CDC |
USB Host Configuration. More... | |
#define | USB_HOST_POWER_MAX 500 |
#define | UHC_MODE_CHANGE(b_host_mode) ui_usb_mode_change(b_host_mode) |
USB Host callbacks. More... | |
#define | UHC_VBUS_CHANGE(b_present) ui_usb_vbus_change(b_present) |
#define | UHC_VBUS_ERROR() ui_usb_vbus_error() |
#define | UHC_CONNECTION_EVENT(dev, b_present) |
#define | UHC_WAKEUP_EVENT() ui_usb_wakeup_event() |
#define | UHC_SOF_EVENT() ui_usb_sof_event() |
#define | UHC_ENUM_EVENT(dev, b_status) ui_usb_enum_event(dev,b_status) |
#define | UHI_CDC_CHANGE(dev, b_plug) |
USB Interface Configuration. More... | |
#define | UHI_CDC_RX_NOTIFY() uart_rx_notify() |
#define UHC_CONNECTION_EVENT | ( | dev, | |
b_present | |||
) |
To notify that a device has been connected or disconnected.
#define UHC_ENUM_EVENT | ( | dev, | |
b_status | |||
) | ui_usb_enum_event(dev,b_status) |
Called when a USB device configuration must be chosen. Thus, the application can choose either a configuration number for this device or a configuration number 0 to reject it. If callback not defined the configuration 1 is chosen.
Called when a USB device enumeration is completed.
#define UHC_MODE_CHANGE | ( | b_host_mode | ) | ui_usb_mode_change(b_host_mode) |
USB Host callbacks.
Authorize the USB HUB support
Authorize the USB host to run in High Speed
To notify that the USB mode are switched automatically. This is possible only when ID pin is available.
#define UHC_SOF_EVENT | ( | ) | ui_usb_sof_event() |
Called for each received SOF each 1 ms. Note: Available in High and Full speed mode
#define UHC_VBUS_CHANGE | ( | b_present | ) | ui_usb_vbus_change(b_present) |
To notify that the Vbus level has changed. Available only in USB hardware with Vbus monitoring.
#define UHC_VBUS_ERROR | ( | ) | ui_usb_vbus_error() |
To notify that a Vbus error has occurred. Available only in USB hardware with Vbus monitoring.
#define UHC_WAKEUP_EVENT | ( | ) | ui_usb_wakeup_event() |
Called when a USB device or the host have wake up the USB line.
#define UHI_CDC_CHANGE | ( | dev, | |
b_plug | |||
) |
USB Interface Configuration.
Configuration of CDC interface
Referenced by uhi_cdc_enable(), and uhi_cdc_uninstall().
#define UHI_CDC_RX_NOTIFY | ( | ) | uart_rx_notify() |
#define USB_HOST_POWER_MAX 500 |
Maximum current allowed on Vbus (mA)
Referenced by uhc_enumeration_step13().
#define USB_HOST_UHI UHI_CDC |
USB Host Configuration.
Array of UHI APIs Define the list of UHI supported by USB host.