Microchip® Advanced Software Framework

config.h File Reference

Copyright (C) 2006-2010, Brainspark B.V.

  • This file is part of PolarSSL (http://www.polarssl.org) * Lead Maintainer: Paul Bakker <polarssl_maintainer at polarssl.org> * * All rights reserved.

    This program is free software; you can redistribute it and/or modify it under the terms of the GNU General Public License as published by the Free Software Foundation; either version 2 of the License, or (at your option) any later version.

    This program is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for more details.

    You should have received a copy of the GNU General Public License along with this program; if not, write to the Free Software Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA.

This set of compile-time options may be used to enable or disable features selectively, and reduce the global memory footprint.

Macros

#define _CRT_SECURE_NO_DEPRECATE   1
 
#define POLARSSL_AES_C
 
#define POLARSSL_ARC4_C
 
#define POLARSSL_BASE64_C
 
#define POLARSSL_BIGNUM_C
 
#define POLARSSL_CAMELLIA_C
 
#define POLARSSL_CERTS_C
 
#define POLARSSL_DEBUG_C
 
#define POLARSSL_DEBUG_MSG
 
#define POLARSSL_DES_C
 
#define POLARSSL_DHM_C
 
#define POLARSSL_GENPRIME
 
#define POLARSSL_HAVE_ASM
 
#define POLARSSL_HAVEGE_C
 
#define POLARSSL_MD2_C
 
#define POLARSSL_MD4_C
 
#define POLARSSL_MD5_C
 
#define POLARSSL_NET_C
 
#define POLARSSL_PADLOCK_C
 
#define POLARSSL_RSA_C
 
#define POLARSSL_SELF_TEST
 
#define POLARSSL_SHA1_C
 
#define POLARSSL_SHA2_C
 
#define POLARSSL_SHA4_C
 
#define POLARSSL_SSL_CLI_C
 
#define POLARSSL_SSL_TLS_C
 
#define POLARSSL_TIMING_C
 
#define POLARSSL_VERSION_C
 
#define POLARSSL_X509_PARSE_C
 
#define POLARSSL_X509_WRITE_C
 
#define POLARSSL_XTEA_C
 

#define _CRT_SECURE_NO_DEPRECATE   1
#define POLARSSL_AES_C
#define POLARSSL_ARC4_C
#define POLARSSL_BASE64_C
#define POLARSSL_BIGNUM_C
#define POLARSSL_CAMELLIA_C
#define POLARSSL_CERTS_C
#define POLARSSL_DEBUG_C
#define POLARSSL_DEBUG_MSG
#define POLARSSL_DES_C
#define POLARSSL_DHM_C
#define POLARSSL_GENPRIME
#define POLARSSL_HAVE_ASM
#define POLARSSL_HAVEGE_C
#define POLARSSL_MD2_C
#define POLARSSL_MD4_C
#define POLARSSL_MD5_C
#define POLARSSL_NET_C
#define POLARSSL_PADLOCK_C
#define POLARSSL_RSA_C
#define POLARSSL_SELF_TEST
#define POLARSSL_SHA1_C
#define POLARSSL_SHA2_C
#define POLARSSL_SHA4_C
#define POLARSSL_SSL_CLI_C
#define POLARSSL_SSL_TLS_C
#define POLARSSL_TIMING_C
#define POLARSSL_VERSION_C
#define POLARSSL_X509_PARSE_C
#define POLARSSL_X509_WRITE_C
#define POLARSSL_XTEA_C