PWM mono audio DAC driver configuration file for AVR32.
This file contains the possible external configuration of the PWM DAC.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
PWM Connections | |
#define | PWM_DAC_PWM (&AVR32_PWM) |
#define | PWM_DAC_PWM_IRQ AVR32_PWM_IRQ |
#define | PWM_DAC_PWM_INT_LEVEL AVR32_INTC_INT3 |
#define | PWM_DAC_PWM_CHANNEL_LSB 1 |
Least significant 8-bit PWM channel. More... | |
#define | PWM_DAC_PWM_CHANNEL_LSB_PIN |
Least significant 8-bit PWM channel pin. More... | |
#define | PWM_DAC_PWM_CHANNEL_MSB 0 |
Most significant 8-bit PWM channel. More... | |
#define | PWM_DAC_PWM_CHANNEL_MSB_PIN |
Most significant 8-bit PWM channel pin. More... | |
#define PWM_DAC_PWM (&AVR32_PWM) |
#define PWM_DAC_PWM_CHANNEL_LSB 1 |
Least significant 8-bit PWM channel.
#define PWM_DAC_PWM_CHANNEL_LSB_PIN |
Least significant 8-bit PWM channel pin.
#define PWM_DAC_PWM_CHANNEL_MSB 0 |
Most significant 8-bit PWM channel.
#define PWM_DAC_PWM_CHANNEL_MSB_PIN |
Most significant 8-bit PWM channel pin.
#define PWM_DAC_PWM_INT_LEVEL AVR32_INTC_INT3 |
Referenced by pwm_dac_start().
#define PWM_DAC_PWM_IRQ AVR32_PWM_IRQ |
Referenced by pwm_dac_start().