Microchip® Advanced Software Framework

example Directory Reference

Files

file  common/services/usb/class/msc/device/example/conf_usb.h
 USB configuration file.
 
file  common/services/usb/class/msc/device/example/main.c
 Main functions for MSC example.
 
file  msc/device/example/main.h
 Declaration of main function used by MSC example.
 
file  msc/device/example/memories_initialization_uc3.c
 Initialization of memories Specific AVR UC3 functions to initialize memories.
 
file  msc/device/example/ui.h
 Common User Interface for MSC application.