Microchip® Advanced Software Framework

example1 Directory Reference

Files

file  common/services/usb/class/composite/device/example1/conf_usb.h
 USB configuration file.
 
file  common/services/usb/class/composite/device/example1/main.c
 Main functions for USB composite example.
 
file  composite/device/example1/main.h
 Declaration of main function used by Composite example 1.
 
file  composite/device/example1/memories_initialization_uc3.c
 Initialization of memories Specific AVR UC3 functions to initialize memories.
 
file  composite/device/example1/ui.h
 Common User Interface for USB application.