Functions | |
portTASK_FUNCTION_PROTO (vDisplay, pvParameters) | |
void | sendMessage (char *mess) |
Start the supervisor module. More... | |
void | vDisplay_Start (unsigned portBASE_TYPE uxPriority) |
Start the supervisor module. More... | |
Variables | |
xQueueHandle | xDISPLAYQueue |
portTASK_FUNCTION_PROTO | ( | vDisplay | , |
pvParameters | |||
) |
void sendMessage | ( | char * | mess | ) |
Start the supervisor module.
uxPriority | The priority base of the supervisor tasks. |
References UserMessScreen, and xQueueSend.
Referenced by prvEthernetConfigureInterface(), and status_callback().
void vDisplay_Start | ( | unsigned portBASE_TYPE | uxPriority | ) |
Start the supervisor module.
uxPriority | The priority base of the supervisor tasks. |
References DISPLAY_QUEUE_SIZE, DISPLAY_STACK_SIZE, NULL, xQueueCreate(), and xTaskCreate.
Referenced by main().
xQueueHandle xDISPLAYQueue |
The handle of the queue of DISPLAY.