Microchip® Advanced Software Framework

dsp_debug_setup_usart1_at32uc.c File Reference
#include "usart.h"
#include "gpio.h"
#include "board.h"
#include "dsp.h"
#include "dsp_debug.h"

Macros

USART Settings
#define EXAMPLE_USART_BAUDRATE   57600
 
#define EXAMPLE_USART_BITSPERCHAR   8
 
#define EXAMPLE_USART_PARITY   USART_NO_PARITY
 
#define EXAMPLE_USART_STOPBIT   USART_1_STOPBIT
 
#define EXAMPLE_USART   (&AVR32_USART1)
 
#define EXAMPLE_USART_RX_PIN   AVR32_USART1_RXD_0_0_PIN
 
#define EXAMPLE_USART_RX_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION
 
#define EXAMPLE_USART_TX_PIN   AVR32_USART1_TXD_0_0_PIN
 
#define EXAMPLE_USART_TX_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION
 
#define EXAMPLE_USART_IRQ   AVR32_USART1_IRQ
 

Functions

void dsp_debug_init (int fosc)
 this function initializes the USART module at "EXAMPLE_USART_BAUDRATE" bauds More...
 
char dsp_debug_read_fct ()
 This function is used to get a string through the USART. More...
 
void dsp_debug_write_fct (char c)
 This function is used by the debugging module. It permits to print a character through the USART. More...
 

#define EXAMPLE_USART   (&AVR32_USART1)
#define EXAMPLE_USART_BAUDRATE   57600

Referenced by dsp_debug_init().

#define EXAMPLE_USART_BITSPERCHAR   8

Referenced by dsp_debug_init().

#define EXAMPLE_USART_IRQ   AVR32_USART1_IRQ
#define EXAMPLE_USART_PARITY   USART_NO_PARITY

Referenced by dsp_debug_init().

#define EXAMPLE_USART_RX_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION

Referenced by dsp_debug_init().

#define EXAMPLE_USART_RX_PIN   AVR32_USART1_RXD_0_0_PIN

Referenced by dsp_debug_init().

#define EXAMPLE_USART_STOPBIT   USART_1_STOPBIT

Referenced by dsp_debug_init().

#define EXAMPLE_USART_TX_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION

Referenced by dsp_debug_init().

#define EXAMPLE_USART_TX_PIN   AVR32_USART1_TXD_0_0_PIN

Referenced by dsp_debug_init().