Microchip® Advanced Software Framework

ecc.h File Reference

Macros

#define NAND_ECC_BYTES_PER_CHUNK   3
 Number of ECC bytes for each NAND_ECC_CHUNK_SIZE. More...
 
#define NAND_ECC_CHUNK_SIZE   256
 The chunk size in bytes ECC is calculated for. More...
 

#define NAND_ECC_BYTES_PER_CHUNK   3

Number of ECC bytes for each NAND_ECC_CHUNK_SIZE.

#define NAND_ECC_CHUNK_SIZE   256

The chunk size in bytes ECC is calculated for.

Referenced by ecc_make_block_256b().