Oscillator Frequency detection.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USE_BUILT_IN_64_BITS_OPERATORS false |
Functions | |
uint32_t | freq_detect_start (void) |
Detects the frequency. More... | |
#define USE_BUILT_IN_64_BITS_OPERATORS false |