Note: Used by uc3 and Xmega parts.
Data Structures | |
struct | flip_msg_v2_t |
FLIP message structure. More... | |
Macros | |
#define | FLIP_V2_BUF_TRANS_SIZE (2*1024) |
Size of buffer used by FLIP to receive or send data Note: Write uses 2K and Read uses 1KB. More... | |
Command Groups | |
#define | FLIP_V2_CMD_GRP_DNLOAD 0x01 |
#define | FLIP_V2_CMD_GRP_UPLOAD 0x03 |
#define | FLIP_V2_CMD_GRP_EXEC 0x04 |
#define | FLIP_V2_CMD_GRP_SELECT 0x06 |
FLIP_V2_CMD_GRP_DNLOAD first argument | |
#define | FLIP_V2_CMD_PROGRAM_START 0x00 |
FLIP_V2_CMD_GRP_UPLOAD first argument | |
#define | FLIP_V2_CMD_READ_MEMORY 0x00 |
#define | FLIP_V2_CMD_BLANK_CHECK 0x01 |
FLIP_V2_CMD_GRP_EXEC first argument | |
#define | FLIP_V2_CMD_ERASE 0x00 |
#define | FLIP_V2_CMD_START_APPLI 0x03 |
FLIP_V2_CMD_ERASE following argument | |
#define | FLIP_V2_CMD_ERASE_ARG_CHIP 0xFF |
FLIP_V2_CMD_START_APPLI following arguments | |
#define | FLIP_V2_CMD_START_APPLI_ARG_RESET 0x00 |
#define | FLIP_V2_CMD_START_APPLI_ARG_NO_RESET 0x01 |
#define FLIP_V2_BUF_TRANS_SIZE (2*1024) |
Size of buffer used by FLIP to receive or send data Note: Write uses 2K and Read uses 1KB.
#define FLIP_V2_CMD_BLANK_CHECK 0x01 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_ERASE 0x00 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_ERASE_ARG_CHIP 0xFF |
Referenced by udi_dfu_atmel_erase_chip().
#define FLIP_V2_CMD_GRP_DNLOAD 0x01 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_GRP_EXEC 0x04 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_GRP_SELECT 0x06 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_GRP_UPLOAD 0x03 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_PROGRAM_START 0x00 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_READ_MEMORY 0x00 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_START_APPLI 0x03 |
Referenced by udi_dfu_flip_msg_decode().
#define FLIP_V2_CMD_START_APPLI_ARG_NO_RESET 0x01 |
Referenced by udi_dfu_atmel_start().
#define FLIP_V2_CMD_START_APPLI_ARG_RESET 0x00 |
Referenced by udi_dfu_atmel_start().