Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
ET024006DHU display using HX8347A display controller over EBI

This is hardware specific configuration that configures the graphical service for use with the ET024006DHU TFT display.

All the drawing functionality in this configuration is provided by the Generic Implementation of Graphics Primitives driver. This configuration includes information about the panel size, data type used for coordinates and color and functionality to convert RGB color to the color format native to the display.

Macros

#define GFX_COLOR(r, g, b)
 
#define gfx_color(r, g, b)   gfx_et024006dhu_color(r, g, b)
 ET024006DHU display driver specific function, see gfx_et024006dhu_color. More...
 
#define GFX_COLOR_INVALID   GFX_COLOR(0, 0, 0)
 
#define GFX_COLOR_TRANSPARENT   GFX_COLOR(254, 0, 0)
 
#define gfx_copy_pixels_from_screen(pixels, count)   et024006_CopyPixelsFromScreen(pixels, count)
 ET024006DHU display driver specific function, see et024006_CopyPixelsFromScreen. More...
 
#define gfx_copy_pixels_to_screen(pixels, count)   et024006_CopyPixelsToScreen(pixels, count)
 ET024006DHU display driver specific function, see et024006_CopyPixelsToScreen. More...
 
#define gfx_copy_progmem_pixels_to_screen(pixels, count)   et024006_CopyPixelsToScreen(pixels, count)
 ET024006DHU display driver specific function available for ATmega and ATXmega devices, see et024006_CopyPixelsToScreen. More...
 
#define gfx_draw_bitmap(bmp, x, y)   gfx_generic_draw_bitmap(bmp, x, y)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_bitmap_tiled(bmp, x1, y1, x2, y2, tile_origin_x, tile_origin_y)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_circle(x, y, radius, color, octant_mask)   gfx_generic_draw_circle(x, y, radius, color, octant_mask)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_filled_circle(x, y, radius, color, quadrant_mask)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_filled_rect(x, y, width, height, color)   gfx_generic_draw_filled_rect(x, y, width, height, color)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_horizontal_line(x, y, length, color)   gfx_generic_draw_horizontal_line(x, y, length, color)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_line(x1, y1, x2, y2, color)   gfx_generic_draw_line(x1, y1, x2, y2, color)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_line_pixel(x, y, color)   gfx_et024006dhu_draw_line_pixel(x, y, color)
 ET024006DHU display driver specific function, see gfx_et024006dhu_draw_line_pixel. More...
 
#define gfx_draw_pixel(x, y, color)   gfx_et024006dhu_draw_pixel(x, y, color)
 ET024006DHU display driver specific function, see gfx_et024006dhu_draw_pixel. More...
 
#define gfx_draw_rect(x, y, width, height, color)   gfx_generic_draw_rect(x, y, width, height, color)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_draw_vertical_line(x, y, length, color)   gfx_generic_draw_vertical_line(x, y, length, color)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_duplicate_pixel(color, count)   et024006_DuplicatePixel(color, count)
 ET024006DHU display driver specific function, see et024006_DuplicatePixel. More...
 
#define gfx_get_pixel(x, y)   gfx_et024006dhu_get_pixel(x, y)
 ET024006DHU display driver specific function, see gfx_et024006dhu_get_pixel. More...
 
#define gfx_get_pixmap(pixmap, map_width, map_x, map_y, x, y, width, height)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_init()   gfx_et024006dhu_init()
 ET024006DHU display driver specific function, see gfx_et024006dhu_init() More...
 
#define GFX_PANELHEIGHT   ET024006_HEIGHT
 
#define GFX_PANELWIDTH   ET024006_WIDTH
 
#define gfx_put_bitmap(bmp, map_x, map_y, x, y, width, height)   gfx_generic_put_bitmap(bmp, map_x, map_y, x, y, width, height)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_put_pixmap(pixmap, map_width, map_x, map_y, x, y, width, height)
 ET024006DHU display driver uses generic gfx implementation for this function. More...
 
#define gfx_set_bottom_right_limit(x, y)   et024006_SetQuickLimits2(x, y)
 ET024006DHU display driver specific function, see et024006_SetQuickLimits2. More...
 
#define gfx_set_limits(x1, y1, x2, y2)   et024006_SetLimits(x1, y1, x2, y2)
 ET024006DHU display driver specific function, see et024006_SetLimits. More...
 
#define gfx_set_orientation(flags)   gfx_et024006dhu_set_orientation(flags)
 ET024006DHU display driver specific function, see gfx_et024006dhu_set_orientation. More...
 
#define gfx_set_top_left_limit(x, y)   et024006_SetQuickLimits(x, y)
 ET024006DHU display driver specific function, see et024006_SetQuickLimits. More...
 

Typedefs

typedef et024006_color_t gfx_color_t
 
typedef uint16_t gfx_coord_t
 

Functions

gfx_color_t gfx_et024006dhu_color (uint8_t r, uint8_t g, uint8_t b)
 Generate native color value from R/G/B values. More...
 
void gfx_et024006dhu_draw_line_pixel (gfx_coord_t x, gfx_coord_t y, gfx_color_t color)
 Draw a single pixel on the screen. More...
 
void gfx_et024006dhu_draw_pixel (gfx_coord_t x, gfx_coord_t y, gfx_color_t color)
 Draw a single pixel on the screen. More...
 
gfx_color_t gfx_et024006dhu_get_pixel (gfx_coord_t x, gfx_coord_t y)
 Get the color of a pixel on the display. More...
 
void gfx_et024006dhu_init (void)
 Initialize the et024006dhu display controller. More...
 
void gfx_et024006dhu_set_orientation (uint8_t flags)
 Set display orientation. More...
 
gfx_coord_t gfx_height
 Current height of screen. More...
 
gfx_coord_t gfx_width
 Current width of screen. More...
 
gfx_coord_t gfx_min_x
 Minimum X of current clipping region. More...
 
gfx_coord_t gfx_min_y
 Maximum Y of current clipping region. More...
 
gfx_coord_t gfx_max_x
 Minimum X of current clipping region. More...
 
gfx_coord_t gfx_max_y
 Maximum Y of current clipping region. More...
 

#define GFX_COLOR (   r,
  g,
  b 
)
Value:
((((uint16_t)b) >> 3) |\
((((uint16_t)g) << 3) & 0x07E0) |\
((((uint16_t)r) << 8) & 0xf800))
JOCTET b[APPN_DATA_LEN]
Definition: jdmarker.c:693
#define gfx_color (   r,
  g,
  b 
)    gfx_et024006dhu_color(r, g, b)

ET024006DHU display driver specific function, see gfx_et024006dhu_color.

#define GFX_COLOR_INVALID   GFX_COLOR(0, 0, 0)
#define GFX_COLOR_TRANSPARENT   GFX_COLOR(254, 0, 0)
#define gfx_copy_pixels_from_screen (   pixels,
  count 
)    et024006_CopyPixelsFromScreen(pixels, count)

ET024006DHU display driver specific function, see et024006_CopyPixelsFromScreen.

#define gfx_copy_pixels_to_screen (   pixels,
  count 
)    et024006_CopyPixelsToScreen(pixels, count)

ET024006DHU display driver specific function, see et024006_CopyPixelsToScreen.

#define gfx_copy_progmem_pixels_to_screen (   pixels,
  count 
)    et024006_CopyPixelsToScreen(pixels, count)

ET024006DHU display driver specific function available for ATmega and ATXmega devices, see et024006_CopyPixelsToScreen.

#define gfx_draw_bitmap (   bmp,
  x,
  y 
)    gfx_generic_draw_bitmap(bmp, x, y)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_bitmap

#define gfx_draw_bitmap_tiled (   bmp,
  x1,
  y1,
  x2,
  y2,
  tile_origin_x,
  tile_origin_y 
)
Value:
gfx_generic_draw_bitmap_tiled(bmp, x1, y1, x2, y2,\
tile_origin_x, tile_origin_y)
void gfx_generic_draw_bitmap_tiled(const struct gfx_bitmap *bmp, gfx_coord_t x1, gfx_coord_t y1, gfx_coord_t x2, gfx_coord_t y2, gfx_coord_t tile_origin_x, gfx_coord_t tile_origin_y)
Definition: gfx_generic.c:546

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_bitmap_tiled

#define gfx_draw_circle (   x,
  y,
  radius,
  color,
  octant_mask 
)    gfx_generic_draw_circle(x, y, radius, color, octant_mask)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_circle

#define gfx_draw_filled_circle (   x,
  y,
  radius,
  color,
  quadrant_mask 
)
Value:
quadrant_mask)
A_ALIGNED dsp32_t x[FIR_COEF_SIZE]
Definition: simulator_examples/dsp32_nlms/nlms_example.c:229
A_ALIGNED dsp32_t y[SIZE-FIR_COEF_SIZE+1]
The output buffer.
Definition: simulator_examples/dsp32_fir/fir_example.c:80
void gfx_generic_draw_filled_circle(gfx_coord_t x, gfx_coord_t y, gfx_coord_t radius, gfx_color_t color, uint8_t quadrant_mask)
Definition: gfx_generic.c:296

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_filled_circle

#define gfx_draw_filled_rect (   x,
  y,
  width,
  height,
  color 
)    gfx_generic_draw_filled_rect(x, y, width, height, color)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_filled_rect

#define gfx_draw_horizontal_line (   x,
  y,
  length,
  color 
)    gfx_generic_draw_horizontal_line(x, y, length, color)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_horizontal_line

#define gfx_draw_line (   x1,
  y1,
  x2,
  y2,
  color 
)    gfx_generic_draw_line(x1, y1, x2, y2, color)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_line

#define gfx_draw_line_pixel (   x,
  y,
  color 
)    gfx_et024006dhu_draw_line_pixel(x, y, color)

ET024006DHU display driver specific function, see gfx_et024006dhu_draw_line_pixel.

#define gfx_draw_pixel (   x,
  y,
  color 
)    gfx_et024006dhu_draw_pixel(x, y, color)

ET024006DHU display driver specific function, see gfx_et024006dhu_draw_pixel.

#define gfx_draw_rect (   x,
  y,
  width,
  height,
  color 
)    gfx_generic_draw_rect(x, y, width, height, color)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_rect

#define gfx_draw_vertical_line (   x,
  y,
  length,
  color 
)    gfx_generic_draw_vertical_line(x, y, length, color)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_draw_vertical_line

#define gfx_duplicate_pixel (   color,
  count 
)    et024006_DuplicatePixel(color, count)

ET024006DHU display driver specific function, see et024006_DuplicatePixel.

#define gfx_get_pixel (   x,
  y 
)    gfx_et024006dhu_get_pixel(x, y)

ET024006DHU display driver specific function, see gfx_et024006dhu_get_pixel.

#define gfx_get_pixmap (   pixmap,
  map_width,
  map_x,
  map_y,
  x,
  y,
  width,
  height 
)
Value:
gfx_generic_get_pixmap(pixmap, map_width, map_x, map_y, x, y,\
width, height)
A_ALIGNED dsp32_t x[FIR_COEF_SIZE]
Definition: simulator_examples/dsp32_nlms/nlms_example.c:229
JDIMENSION width
Definition: jquant2.c:926
void gfx_generic_get_pixmap(gfx_color_t *pixmap, gfx_coord_t map_width, gfx_coord_t map_x, gfx_coord_t map_y, gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height)
Definition: gfx_generic.c:358
A_ALIGNED dsp32_t y[SIZE-FIR_COEF_SIZE+1]
The output buffer.
Definition: simulator_examples/dsp32_fir/fir_example.c:80

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_get_pixmap

#define gfx_init ( )    gfx_et024006dhu_init()

ET024006DHU display driver specific function, see gfx_et024006dhu_init()

#define GFX_PANELHEIGHT   ET024006_HEIGHT

Referenced by gfx_et024006dhu_init().

#define GFX_PANELWIDTH   ET024006_WIDTH

Referenced by gfx_et024006dhu_init().

#define gfx_put_bitmap (   bmp,
  map_x,
  map_y,
  x,
  y,
  width,
  height 
)    gfx_generic_put_bitmap(bmp, map_x, map_y, x, y, width, height)

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_put_bitmap

#define gfx_put_pixmap (   pixmap,
  map_width,
  map_x,
  map_y,
  x,
  y,
  width,
  height 
)
Value:
gfx_generic_put_pixmap(pixmap, map_width, map_x, map_y, x, y,\
width, height)
A_ALIGNED dsp32_t x[FIR_COEF_SIZE]
Definition: simulator_examples/dsp32_nlms/nlms_example.c:229
JDIMENSION width
Definition: jquant2.c:926
A_ALIGNED dsp32_t y[SIZE-FIR_COEF_SIZE+1]
The output buffer.
Definition: simulator_examples/dsp32_fir/fir_example.c:80
void gfx_generic_put_pixmap(const gfx_color_t *pixmap, gfx_coord_t map_width, gfx_coord_t map_x, gfx_coord_t map_y, gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height)
Definition: gfx_generic.c:452

ET024006DHU display driver uses generic gfx implementation for this function.

See gfx_generic_put_pixmap

#define gfx_set_bottom_right_limit (   x,
  y 
)    et024006_SetQuickLimits2(x, y)

ET024006DHU display driver specific function, see et024006_SetQuickLimits2.

#define gfx_set_limits (   x1,
  y1,
  x2,
  y2 
)    et024006_SetLimits(x1, y1, x2, y2)

ET024006DHU display driver specific function, see et024006_SetLimits.

#define gfx_set_orientation (   flags)    gfx_et024006dhu_set_orientation(flags)

ET024006DHU display driver specific function, see gfx_et024006dhu_set_orientation.

#define gfx_set_top_left_limit (   x,
  y 
)    et024006_SetQuickLimits(x, y)

ET024006DHU display driver specific function, see et024006_SetQuickLimits.

typedef uint16_t gfx_coord_t

gfx_color_t gfx_et024006dhu_color ( uint8_t  r,
uint8_t  g,
uint8_t  b 
)

Generate native color value from R/G/B values.

Converts 8-bit R/G/B values to a color value native to the display.

The macro GFX_COLOR does the same, only allows the preprocessor to handle the calculations.

Parameters
r8-bit red value.
g8-bit green value.
b8-bit blue value.
Returns
Color value in display native format.

References GFX_COLOR.

void gfx_et024006dhu_draw_line_pixel ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_color_t  color 
)

Draw a single pixel on the screen.

This function draws a single pixel on screen only setting top limit which makes it more suitable for line drawing. If outside the clipping region, nothing is drawn.

Parameters
xX coordinate of the pixel to be drawn.
yY coordinate of the pixel to be drawn.
colorColor value of the pixel in display native format.

References et024006_DrawQuickPixel(), gfx_max_x, gfx_max_y, gfx_min_x, and gfx_min_y.

void gfx_et024006dhu_draw_pixel ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_color_t  color 
)

Draw a single pixel on the screen.

Draw a single pixel on screen setting top and bottom limits. If outside the clipping region, nothing is drawn.

Parameters
xX coordinate of the pixel to be drawn.
yY coordinate of the pixel to be drawn.
colorColor value of the pixel in display native format.

References et024006_DrawPixel(), gfx_max_x, gfx_max_y, gfx_min_x, and gfx_min_y.

gfx_color_t gfx_et024006dhu_get_pixel ( gfx_coord_t  x,
gfx_coord_t  y 
)

Get the color of a pixel on the display.

Parameters
xX coordinate of the pixel to be sampled.
yY coordinate of the pixel to be sampled.
Returns
Color value of the pixel at (x, y) in display native format, or GFX_COLOR_INVALID if outside the clipping region.

References et024006_GetPixel(), GFX_COLOR_INVALID, gfx_max_x, gfx_max_y, gfx_min_x, and gfx_min_y.

void gfx_et024006dhu_init ( void  )

Initialize the et024006dhu display controller.

This function will be called when calling gfx_init. It will draw a black bacground to the display and enable the display backlight if available.

References et024006_Init(), GFX_COLOR, gfx_draw_filled_rect, gfx_height, GFX_PANELHEIGHT, GFX_PANELWIDTH, gfx_set_clipping(), gfx_width, IOPORT_DIR_OUTPUT, ioport_enable_pin(), ioport_set_pin_dir(), ioport_set_pin_level(), sysclk_get_cpu_hz(), and sysclk_get_pbb_hz().

void gfx_et024006dhu_set_orientation ( uint8_t  flags)

Set display orientation.

Set the display orientation

Parameters
flags

gfx_coord_t gfx_height

Current height of screen.

gfx_coord_t gfx_max_x

Minimum X of current clipping region.

gfx_coord_t gfx_max_y

Maximum Y of current clipping region.

gfx_coord_t gfx_min_x

Minimum X of current clipping region.

gfx_coord_t gfx_min_y

Maximum Y of current clipping region.

gfx_coord_t gfx_width

Current width of screen.