Microchip® Advanced Software Framework

ijg_example.c File Reference
#include "string.h"
#include "board.h"
#include "sdramc.h"
#include "intc.h"
#include "gpio.h"
#include "print_funcs.h"
#include "usart.h"
#include "et024006dhu.h"
#include "power_clocks_lib.h"
#include "delay.h"
#include "jpeg_decoder.h"
#include "jpegfile.h"
#include "pwm.h"

Macros

External Board Mappings
#define EXAMPLE_TC_CHANNEL_PIN   AVR32_TC0_A0_0_0_PIN
 
#define EXAMPLE_TC_CHANNEL_FUNCTION   AVR32_TC0_A0_0_0_FUNCTION
 

Functions

int main (void)
 
static void tft_bl_init (void)
 

Variables

pcl_freq_param_t pcl_freq_param
 
avr32_pwm_channel_t pwm_channel6
 
const U8stream_jpeg_src_ptr
 
U16 stream_src_size
 

#define EXAMPLE_TC_CHANNEL_FUNCTION   AVR32_TC0_A0_0_0_FUNCTION
#define EXAMPLE_TC_CHANNEL_PIN   AVR32_TC0_A0_0_0_PIN

static void tft_bl_init ( void  )
static

pcl_freq_param_t pcl_freq_param
Initial value:
=
{
.cpu_f = FCPU_HZ
, .pba_f = FPBA_HZ
, .osc0_f = FOSC0
, .osc0_startup = OSC0_STARTUP
}
#define FCPU_HZ
Definition: spbfw_download/ports/avr32/board_init.h:261
#define FPBA_HZ
Definition: spbfw_download/ports/avr32/board_init.h:264
#define FOSC0
Definition: bsp-evk1105.c:26
avr32_pwm_channel_t pwm_channel6
Initial value:
= {
.cdty = 0,
.cprd = 100
}

Referenced by main(), and tft_bl_init().

const U8* stream_jpeg_src_ptr

Referenced by main(), and stream_read().

U16 stream_src_size

Referenced by main(), and stream_read().