Microchip® Advanced Software Framework

lwip-1.4.0/src/core/sys.c File Reference

lwIP Operating System abstraction

#include "lwip/opt.h"
#include "lwip/sys.h"

Functions

void sys_msleep (u32_t ms)
 Sleep for some ms. More...
 

void sys_msleep ( u32_t  ms)

Sleep for some ms.

Timeouts are NOT processed while sleeping.

Parameters
msnumber of milliseconds to sleep

References ERR_OK, sys_arch_sem_wait(), sys_sem_free(), and sys_sem_new().