#include "arch/cc.h"
Macros | |
#define | BIG_ENDIAN 4321 |
#define | LITTLE_ENDIAN 1234 |
#define | LWIP_UNUSED_ARG(x) (void)x |
#define | PACK_STRUCT_BEGIN |
#define | PACK_STRUCT_END |
#define | PACK_STRUCT_FIELD(x) x |
#define | SZT_F U32_F |
Temporary: define format string for size_t if not defined in cc.h. More... | |
#define | X8_F "02x" |
Temporary upgrade helper: define format string for u8_t as hex if not defined in cc.h. More... | |
#define BIG_ENDIAN 4321 |
#define LITTLE_ENDIAN 1234 |
#define PACK_STRUCT_BEGIN |
#define PACK_STRUCT_END |
#define SZT_F U32_F |
Temporary: define format string for size_t if not defined in cc.h.
#define X8_F "02x" |
Temporary upgrade helper: define format string for u8_t as hex if not defined in cc.h.