Microchip® Advanced Software Framework

lwip-1.4.0/src/include/lwip/init.h File Reference
#include "lwip/opt.h"

Macros

#define LWIP_RC_DEVELOPMENT   0U
 LWIP_VERSION_RC is set to LWIP_RC_DEVELOPMENT for CVS versions. More...
 
#define LWIP_RC_RELEASE   255U
 LWIP_VERSION_RC is set to LWIP_RC_RELEASE for official releases. More...
 
#define LWIP_VERSION
 Provides the version of the stack. More...
 
#define LWIP_VERSION_IS_DEVELOPMENT   (LWIP_VERSION_RC == LWIP_RC_DEVELOPMENT)
 
#define LWIP_VERSION_IS_RC   ((LWIP_VERSION_RC != LWIP_RC_RELEASE) && (LWIP_VERSION_RC != LWIP_RC_DEVELOPMENT))
 
#define LWIP_VERSION_IS_RELEASE   (LWIP_VERSION_RC == LWIP_RC_RELEASE)
 
#define LWIP_VERSION_MAJOR   1U
 X.x.x: Major version of the stack. More...
 
#define LWIP_VERSION_MINOR   4U
 x.X.x: Minor version of the stack More...
 
#define LWIP_VERSION_RC   255U
 For release candidates, this is set to 1..254 For official releases, this is set to 255 (LWIP_RC_RELEASE) For development versions (CVS), this is set to 0 (LWIP_RC_DEVELOPMENT) More...
 
#define LWIP_VERSION_REVISION   0U
 x.x.X: Revision of the stack More...
 

Functions

void lwip_init (void)
 Perform Sanity check of user-configurable values, and initialize all modules. More...
 

#define LWIP_RC_DEVELOPMENT   0U

LWIP_VERSION_RC is set to LWIP_RC_DEVELOPMENT for CVS versions.

#define LWIP_RC_RELEASE   255U

LWIP_VERSION_RC is set to LWIP_RC_RELEASE for official releases.

#define LWIP_VERSION
Value:
#define LWIP_VERSION_REVISION
x.x.X: Revision of the stack
Definition: lwip-1.4.0/src/include/lwip/init.h:46
#define LWIP_VERSION_RC
For release candidates, this is set to 1..254 For official releases, this is set to 255 (LWIP_RC_RELE...
Definition: lwip-1.4.0/src/include/lwip/init.h:50
#define LWIP_VERSION_MINOR
x.X.x: Minor version of the stack
Definition: lwip-1.4.0/src/include/lwip/init.h:44
#define LWIP_VERSION_MAJOR
X.x.x: Major version of the stack.
Definition: lwip-1.4.0/src/include/lwip/init.h:42

Provides the version of the stack.

#define LWIP_VERSION_IS_DEVELOPMENT   (LWIP_VERSION_RC == LWIP_RC_DEVELOPMENT)
#define LWIP_VERSION_IS_RC   ((LWIP_VERSION_RC != LWIP_RC_RELEASE) && (LWIP_VERSION_RC != LWIP_RC_DEVELOPMENT))
#define LWIP_VERSION_IS_RELEASE   (LWIP_VERSION_RC == LWIP_RC_RELEASE)
#define LWIP_VERSION_MAJOR   1U

X.x.x: Major version of the stack.

#define LWIP_VERSION_MINOR   4U

x.X.x: Minor version of the stack

#define LWIP_VERSION_RC   255U

For release candidates, this is set to 1..254 For official releases, this is set to 255 (LWIP_RC_RELEASE) For development versions (CVS), this is set to 0 (LWIP_RC_DEVELOPMENT)

#define LWIP_VERSION_REVISION   0U

x.x.X: Revision of the stack

void lwip_init ( void  )

Perform Sanity check of user-configurable values, and initialize all modules.