Macros | |
#define | BYTE_ORDER BIG_ENDIAN |
#define | LWIP_COMPAT_MUTEX 1 |
#define | LWIP_PLATFORM_ASSERT(x) |
#define | LWIP_PLATFORM_DIAG(x) |
#define | LWIP_PROVIDE_ERRNO |
#define | PACK_STRUCT_BEGIN |
#define | PACK_STRUCT_END |
#define | PACK_STRUCT_FIELD(x) x |
#define | PACK_STRUCT_STRUCT __attribute__ ((__packed__)) |
#define | S16_F "hd" |
#define | S32_F "ld" |
#define | U16_F "hu" |
#define | U32_F "lu" |
#define | X16_F "hx" |
#define | X32_F "lx" |
Typedefs | |
typedef u32_t | mem_ptr_t |
typedef signed short | s16_t |
typedef signed long | s32_t |
typedef signed char | s8_t |
typedef unsigned short | u16_t |
typedef unsigned long | u32_t |
typedef unsigned char | u8_t |
#define BYTE_ORDER BIG_ENDIAN |
#define LWIP_COMPAT_MUTEX 1 |
#define LWIP_PLATFORM_ASSERT | ( | x | ) |
#define LWIP_PLATFORM_DIAG | ( | x | ) |
#define LWIP_PROVIDE_ERRNO |
#define PACK_STRUCT_BEGIN |
#define PACK_STRUCT_END |
#define PACK_STRUCT_STRUCT __attribute__ ((__packed__)) |
#define S16_F "hd" |
#define S32_F "ld" |
#define U16_F "hu" |
#define U32_F "lu" |
#define X16_F "hx" |
#define X32_F "lx" |
typedef signed short s16_t |
typedef signed long s32_t |
typedef signed char s8_t |
typedef unsigned short u16_t |
typedef unsigned long u32_t |
typedef unsigned char u8_t |