Microchip® Advanced Software Framework

lwip-port-1.4.1/hd/if/include/arch/cc.h File Reference
#include <string.h>
#include <sys/time.h>
#include <util/printf-stdarg.h>
#include <stdio.h>
#include <stdlib.h>

Macros

#define BYTE_ORDER   BIG_ENDIAN
 
#define LWIP_PLATFORM_ASSERT(x)
 
#define LWIP_PLATFORM_DIAG(x)   do {printk x;} while(0)
 
#define PACK_STRUCT_BEGIN
 
#define PACK_STRUCT_END
 
#define PACK_STRUCT_FIELD(x)   x
 
#define PACK_STRUCT_STRUCT   __attribute__((packed))
 
#define S16_F   "d"
 
#define S32_F   "d"
 
#define U16_F   "u"
 
#define U32_F   "u"
 
#define X16_F   "x"
 
#define X32_F   "x"
 

Typedefs

typedef u32_t mem_ptr_t
 
typedef signed short s16_t
 
typedef signed long s32_t
 
typedef signed char s8_t
 
typedef unsigned short u16_t
 
typedef unsigned long u32_t
 
typedef unsigned char u8_t
 

#define BYTE_ORDER   BIG_ENDIAN
#define LWIP_PLATFORM_ASSERT (   x)
Value:
do {printk("Assertion \"%s\" failed at line %d in %s\n", \
x, __LINE__, __FILE__); fflush(NULL); abort();} while(0)
#define NULL
Definition: lwip-1.4.1/src/include/lwip/def.h:47
A_ALIGNED dsp32_t x[FIR_COEF_SIZE]
Definition: simulator_examples/dsp32_nlms/nlms_example.c:229
int printk(const char *format,...)
Definition: thirdparty/hd/example/spbfw_download/util/printf-stdarg.c:232
#define LWIP_PLATFORM_DIAG (   x)    do {printk x;} while(0)
#define PACK_STRUCT_BEGIN
#define PACK_STRUCT_END
#define PACK_STRUCT_FIELD (   x)    x
#define PACK_STRUCT_STRUCT   __attribute__((packed))
#define S16_F   "d"
#define S32_F   "d"
#define U16_F   "u"
#define U32_F   "u"
#define X16_F   "x"
#define X32_F   "x"

typedef u32_t mem_ptr_t
typedef signed short s16_t
typedef signed long s32_t
typedef signed char s8_t
typedef unsigned short u16_t
typedef unsigned long u32_t
typedef unsigned char u8_t