Microchip® Advanced Software Framework

mt48lc16m16a2tg7e.h File Reference

Macros

#define SDRAM_BANK_BITS   2
 The number of bank bits for this SDRAM (1 or 2). More...
 
#define SDRAM_CAS   2
 The minimal column address select (READ) latency for this SDRAM (1 to 3 SDRAM cycles). More...
 
#define SDRAM_COL_BITS   9
 The number of column bits for this SDRAM (8 to 11). More...
 
#define SDRAM_INIT_AUTO_REFRESH_COUNT   2
 The minimal number of AUTO REFRESH commands required during initialization for this SDRAM. More...
 
#define SDRAM_ROW_BITS   13
 The number of row bits for this SDRAM (11 to 13). More...
 
#define SDRAM_STABLE_CLOCK_INIT_DELAY   100
 The minimal stable-clock initialization delay for this SDRAM. More...
 
#define SDRAM_TMRD   2
 The minimal mode register delay time for this SDRAM. More...
 
#define SDRAM_TR   7812
 The maximal refresh time for this SDRAM (0 to 4095 SDRAM cycles). More...
 
#define SDRAM_TRAS   37
 The minimal row address select time for this SDRAM (0 to 15 SDRAM cycles). More...
 
#define SDRAM_TRC   60
 The minimal row cycle time for this SDRAM (0 to 15 SDRAM cycles). More...
 
#define SDRAM_TRCD   15
 The minimal row to column delay time for this SDRAM (0 to 15 SDRAM cycles). More...
 
#define SDRAM_TRFC   66
 The minimal refresh cycle time for this SDRAM. More...
 
#define SDRAM_TRP   15
 The minimal row precharge time for this SDRAM (0 to 15 SDRAM cycles). More...
 
#define SDRAM_TWR   14
 The minimal write recovery time for this SDRAM (0 to 15 SDRAM cycles). More...
 
#define SDRAM_TXSR   67
 The minimal exit self refresh time for this SDRAM (0 to 15 SDRAM cycles). More...